14*10.4mm Rotary coding switch, ten-foot rotary switch , patch rotary switch, side dial code switch vertical, code rotary switch horizontal

Manufacturer Dongguan ALPSR Electronic
Description XB-XZ-108N
Manufacturer Part Number XB-XZ-108N
Product type Rotary coding switch
Rated current 0.2A
Rated voltage 42V
FIGURES 4-16
INSULATION RESISTANCE 25000steps
CONTACT RESISTANCE 100mΩ
Installation method SMT
Packing method Tubing
Operating force 120gf±30gf
Sealing IP67
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Entre em contato com o fornecedor

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map