DISTRELEC

Split Ferrites for Cables

Manufacturer DISTRELEC
Description Split ferrite RND 165-00007
Part number RND 165-00007
Cable size Ø ≤9 mm
Seleção de produtos
Selector Part number Shape For cable size Colour A (mm) B (mm) C (mm) D (mm) E (mm) Impedance @ 25 MHz (Ω) Impedance @ 100 MHz (Ω)
640 RND 165-00001 Square Shape Ø ≤6.5 mm black 20.5 20 6.5 33 0 135 Ω 220 Ω
641 RND 165-00002 Round Shape Ø ≤13 mm black 31.5 30.5 13 34 39 - 130 Ω
642 RND 165-00003 Square Shape Ø ≤13 mm black 31.5 30 13 33 0 105 Ω 190 Ω
643 RND 165-00004 Round Shape Ø ≤5.2 mm black 16.5 16.5 5.2 29.5 0 55 Ω 110 Ω
644 RND 165-00007 Round Shape Ø ≤9 mm black 19.5 18 9 35 0 110 Ω 165 Ω
645 RND 165-00008 Round Shape Ø ≤5 mm black 13 11.8 5 25.5 2.5 80 Ω 145 Ω
646 RND 165-00009 Square Shape Ø ≤10 mm black 25.5 23.5 10 33 0 110 Ω 180 Ω
647 RND 165-00010 Round Shape Ø ≤3.5 mm black 13 11.8 3.5 25.5 0 35 Ω 95 Ω
648 RND 165-00011 Square Shape Ø ≤13 mm black 31.5 30 13 33 0 151 Ω 270 Ω
649 RND 165-00012 Square Shape Ø ≤6.5 mm black 20.5 20 6.5 33 0 145 Ω 246 Ω
650 RND 165-00013 Square Shape Ø ≤10 mm black 25.5 23.5 10 33 0 151 Ω 270 Ω
651 RND 165-00014 Round Shape Ø ≤9.3 mm black 22 23.5 9.3 43 0 145 Ω 246 Ω
652 RND 165-00015 Round Shape Ø ≤7.5 mm black 21 21 7.5 39 0 145 Ω 245 Ω
Part number
Shape
For cable size
Colour
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
Impedance @ 25 MHz (Ω)
Impedance @ 100 MHz (Ω)
Entre em contato com o fornecedor
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.