DISTRELEC

Ferrite Core

Manufacturer DISTRELEC
Description Ferrite core RND 165-00019
Part number RND 165-00019
Cable size Ø ≤13 mm
Seleção de produtos
Selector Part number Frequency (MHz) For cable size A (mm) C (mm) D (mm) Impedance @ 25 MHz (Ω) Impedance @ 100 MHz (Ω)
653 RND 165-00023 @ 100 MHz Ø ≤15 mm 25 15 12 30 Ω 60 Ω
654 RND 165-00026 @ 100 MHz Ø ≤10.6 mm 19 10.6 11.5 195 Ω 258 Ω
655 RND 165-00017 @ 100 MHz Ø ≤10.70 mm 17.5 10.7 28.5 90 Ω 160 Ω
656 RND 165-00018 @ 100 MHz Ø ≤7 mm 14.2 7 28.5 130 Ω 210 Ω
657 RND 165-00019 @ 100 MHz Ø ≤13 mm 26 13 28.5 130 Ω 200 Ω
658 RND 165-00020 @ 100 MHz Ø ≤8 mm 14.2 8 28.5 98 Ω 128 Ω
659 RND 165-00021 @ 100 MHz Ø ≤6.35 mm 14.2 6.35 28.5 150 Ω 220 Ω
660 RND 165-00025 @ 100 MHz Ø ≤5 mm 9.5 5 15 66 Ω 110 Ω
661 RND 165-00027 @ 100 MHz Ø ≤8 mm 16 8 28.5 195 Ω 258 Ω
662 RND 165-00028 @ 100 MHz Ø ≤9.5 mm 17.5 9.5 28.5 125 Ω 200 Ω
663 RND 165-00029 @ 100 MHz Ø ≤4.75 mm 9.5 4.75 9.5 56 Ω 162 Ω
Part number
Frequency (MHz)
For cable size
A (mm)
C (mm)
D (mm)
Impedance @ 25 MHz (Ω)
Impedance @ 100 MHz (Ω)
Entre em contato com o fornecedor
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.