CUI

CP50-2 Series - 5.0 A Multi-Stage Peltier (TEC) Module

Manufacturer CUI
Description 26.25 x 50 x 6.65 mm, 5 A Input w/ Leads
Model Number CP502550665-2
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP502550665-2 CP502550665-2 Stock Check CP502550665-2 Product Information 6.65 5 1.034 x 1.969 x 0.262 26.25 x 50 x 6.65 arcTEC™ structure 26.25 50 23 92 2.4 12.8 82 25
Model Number
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.