CUI

CP20 Series - 2.0 A Peltier (TEC) Module

Manufacturer CUI
Description 20x20x5.1 mm, 2.0 A Input w/ Leads
Model Number CP20251
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Height (in) Length (in) Length (mm) Width (in) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP20151 CP20151 Stock Check CP20151 Product Information 5.1 2 0.591 x 0.591 x 0.201 15 x 15 x 5.1 0.201 0.591 15 0.591 15 3.7 72 1.6 3.8 66 4
2 CP20251 CP20251 Stock Check CP20251 Product Information 5.1 2 0.787 x 0.787 x 0.201 20 x 20 x 5.1 0.201 0.787 20 0.787 20 8.5 77 3.7 8.6 66 9.4
3 CP20351 CP20351 Stock Check CP20351 Product Information 5.1 2 1.181 x 1.181 x 0.201 30 x 30 x 5.1 0.201 1.181 30 1.181 30 15.2 72 6.7 15.4 72 16.9
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Height (in)
Length (in)
Length (mm)
Width (in)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.