CUI

CP60H Series - 6.0 A High Performance Peltier (TEC) Module

Manufacturer CUI
Description 20 x 40 x 3.95 mm, 6.0 A Input w/ Leads
Model Number CP602040395H
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP60131H CP60131H Stock Check CP60131H Product Information 3.1 6 0.59 x 0.59 x 0.12 15 x 15 x 3.1 15 15 13 77 0.45 3.8 70 14.3
2 CP60231H CP60231H Stock Check CP60231H Product Information 3.1 6 0.79 x 0.79 x 0.12 20 x 20 x 3.1 20 20 29.7 77 1.05 8.8 70 32.7
3 CP603315H CP603315H Stock Check CP603315H Product Information 3.15 6 1.18 x 1.18 x 0.12 30 x 30 x 3.15 arcTEC™ structure 30 30 53.1 77 1.9 15.7 70 59.1
4 CP60139H CP60139H Stock Check CP60139H Product Information 3.9 6 0.59 x 0.59 x 0.15 15 x 15 x 3.9 15 15 7.4 77 0.3 2.1 70 8.2
5 CP60239H CP60239H Stock Check CP60239H Product Information 3.9 6 0.79 x 0.79 x 0.15 20 x 20 x 3.9 20 20 13.6 77 0.55 3.8 70 14.9
6 CP603395H CP603395H Stock Check CP603395H Product Information 3.95 6 1.18 x 1.18 x 0.155 30 x 30 x 3.95 arcTEC™ structure 30 30 31.1 77 1.25 8.8 70 34.2
7 CP604395H CP604395H Stock Check CP604395H Product Information 3.95 6 1.57 x 1.57 x 1.55 40 x 40 x 3.95 arcTEC™ structure 40 40 55.6 77 2.2 15.7 70 61
8 CP60301233H CP60301233H Stock Check CP60301233H Product Information 3.3 6 1.181 x 0.472 x 0.13 30 x 12 x 3.3 30 12 19.7 77 0.76 5.6 70 21.7
9 CP60301531H CP60301531H Stock Check CP60301531H Product Information 3.1 6 1.181 x 0.591 x 0.122 30 x 15 x 3.1 30 15 26.3 77 0.93 7.6 70 28.9
10 CP604020395H CP604020395H Stock Check CP604020395H Product Information 3.95 6 1.575 x 0.787 x 0.155 40 x 20 x 3.95 arcTEC™ structure 40 20 27.5 77 1.09 7.6 70 30.2
11 CP602040395H CP602040395H Stock Check CP602040395H Product Information 3.95 6 0.787 x 1.575 x 0.156 20 x 40 x 3.95 arcTEC™ structure 20 40 27.5 77 1.09 7.6 70 30.2
12 CP60433H CP60433H Stock Check CP60433H Product Information 3.3 6 1.575 x 1.575 x 0.13 40 x 40 x 3.3 arcTEC™ structure 40 40 67.6 75 2.54 19.5 68 74.3
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.