CUI

CP50 Series - 5.0 A Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 4.05 mm, 5.0 A Input w/Leads
Model Number CP50241
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP50141 CP50141 Stock Check CP50141 Product Information 4.05 5 0.59 x 0.59 x 0.16 15 x 15 x 4.05 15 15 5.5 75 0.31 2.1 68 6.1
2 CP50241 CP50241 Stock Check CP50241 Product Information 4.05 5 0.79 x 0.79 x 0.16 20 x 20 x 4.05 20 20 10 75 0.56 3.8 68 11.1
3 CP50301541 CP50301541 Stock Check CP50301541 Product Information 4.05 5 1.18 x 0.59 x 0.16 30 x 15 x 4.05 30 15 11 75 0.63 4.2 68 12.3
4 CP50341 CP50341 Stock Check CP50341 Product Information 4 5 1.18 x 1.18 x 0.16 30 x 30 x 4 arcTEC™ structure 30 30 23 77 1.29 8.6 70 25.7
5 CP50441 CP50441 Stock Check CP50441 Product Information 4 5 1.57 x 1.57 x 0.16 40 x 40 x 4 arcTEC™ structure 40 40 41 77 2.3 15.4 70 45.8
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.