CUI

CP85 Series - 8.5 A Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 3.8 mm, 8.5 A Input w/ Leads
Model Number CP85238
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Height (in) Length (in) Length (mm) Width (in) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP85138 CP85138 Stock Check CP85138 Product Information 3.8 8.5 0.591 x 0.591 x 0.15 15 x 15 x 3.8 0.15 0.591 15 0.591 15 10 75 0.2 2.1 68 11.1
2 CP85238 CP85238 Stock Check CP85238 Product Information 3.8 8.5 0.787 x 0.787 x 0.15 20 x 20 x 3.8 0.15 0.787 20 0.787 20 18 75 0.4 3.8 68 20.1
3 CP85338 CP85338 Stock Check CP85338 Product Information 3.8 8.5 1.181 x 1.181 x 0.15 30 x 30 x 3.8 0.15 1.181 30 1.181 30 42 75 0.9 8.6 68 46.9
4 CP85438 CP85438 Stock Check CP85438 Product Information 3.8 8.5 1.575 x 1.575 x 0.15 40 x 40 x 3.8 0.15 1.575 40 1.575 40 75 75 1.5 15.4 68 83.9
5 CP85301535 CP85301535 Stock Check CP85301535 Product Information 3.6 8.5 1.18 x 0.59 x 0.14 30 x 15 x 3.6 30 15 20 75 0.41 4.2 68 22.3
6 CP85204035 CP85204035 Stock Check CP85204035 Product Information 3.6 8.5 0.79 x 1.57 x 0.14 20 x 40 x 3.6 20 40 37.4 75 0.75 7.6 68 41.8
7 CP85435 CP85435 Stock Check CP85435 Product Information 3.6 8.5 1.57 x 1.57 x 0.14 40 x 40 x 3.6 40 40 118 75 2.28 24.1 68 130
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Height (in)
Length (in)
Length (mm)
Width (in)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.