CUI

CP30H Series - 3.0 A High Performance Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 3.8 mm, 3.0 A Input w/Leads
Model Number CP30238H
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP30138H CP30138H Stock Check CP30138H Product Information 3.8 3 0.59 x 0.59 x 0.15 15 x 15 x 3.8 15 15 7.3 77 1 3.8 70 8
2 CP30238H CP30238H Stock Check CP30238H Product Information 3.8 3 0.79 x 0.79 x 0.15 20 x 20 x 3.8 20 20 16.6 77 2.2 8.8 70 18
3 CP303385H CP303385H Stock Check CP303385H Product Information 3.85 3 1.18 x 1.18 x 0.15 30 x 30 x 3.85 arcTEC™ structure 30 30 29.8 77 4 15.7 70 32.5
4 CP30239H CP30239H Stock Check CP30239H Product Information 3.9 3 0.787 x 0.787 x 0.154 20 x 20 x 3.9 20 20 10.3 77 1.5 6 70 11.3
5 CP30301538H CP30301538H Stock Check CP30301538H Product Information 3.8 3 0.181 x 0.591 x 0.15 30 x 15 x 3.8 30 15 14.7 77 1.95 7.6 70 16.1
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.