CUI

CP40 Series - 4.0 A Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 3.6 mm, 4.0 A Input w/ Leads
Model Number CP40236
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Height (in) Length (in) Length (mm) Width (in) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP40136 CP40136 Stock Check CP40136 Product Information 3.6 4 0.591 x 0.591 x 0.142 15 x 15 x 3.6 0.142 0.591 15 0.591 15 8.1 72 0.8 3.8 66 9
2 CP40236 CP40236 Stock Check CP40236 Product Information 3.6 4 0.787 x 0.787 x 0.142 20 x 20 x 3.6 0.142 0.787 20 0.787 20 18.7 72 2 8.6 66 21.8
3 CP40336 CP40336 Stock Check CP40336 Product Information 3.6 4 1.181 x 1.181 x 1 30 x 30 x 3.6 1 1.181 30 1.181 30 33.4 72 3.5 15.4 66 37.3
4 CP40147 CP40147 Stock Check CP40147 Product Information 4.7 4 0.59 x 0.59 x 0.18 15 x 15 x 4.7 15 15 4.2 75 0.42 2.1 68 4.6
5 CP40247 CP40247 Stock Check CP40247 Product Information 4.7 4 0.79 x 0.79 x 0.18 20 x 20 x 4.7 20 20 7.5 75 0.77 3.8 68 8.3
6 CP40301547 CP40301547 Stock Check CP40301547 Product Information 4.7 4 1.18 x 0.59 x 0.18 30 x 15 x 4.7 30 15 8.4 75 0.87 4.2 68 9.2
7 CP40347 CP40347 Stock Check CP40347 Product Information 4.6 4 1.18 x 1.18 x 0.18 30 x 30 x 4.6 arcTEC™ structure 30 30 19.6 77 1.76 8.6 70 21.6
8 CP40447 CP40447 Stock Check CP40447 Product Information 4.6 4 1.57 x 1.57 x 0.18 40 x 40 x 4.6 arcTEC™ structure 40 40 32 77 3.15 15.4 70 35.2
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Height (in)
Length (in)
Length (mm)
Width (in)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.