CUI

CP39H Series - 3.9 A High Performance Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 3.6 mm, 3.9 A Input w/Leads
Model Number CP39236H
Seleção de produtos
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP39136H CP39136H Stock Check CP39136H Product Information 3.6 3.9 0.59 x 0.59 x 0.14 15 x 15 x 3.6 15 15 8.6 77 0.85 3.8 70 9.5
2 CP39236H CP39236H Stock Check CP39236H Product Information 3.6 3.9 0.79 x 0.79 x 0.14 20 x 20 x 3.6 20 20 18.7 77 1.95 8.8 70 20.9
3 CP393365H CP393365H Stock Check CP393365H Product Information 3.65 3.9 1.18 x 1.18 x 0.14 30 x 30 x 3.65 arcTEC™ structure 30 30 35.2 77 3.5 15.7 70 39
4 CP39301536H CP39301536H Stock Check CP39301536H Product Information 3.6 3.9 0.181 x 0.591 x 0.142 30 x 15 x 3.6 30 15 16.5 77 1.73 7.6 70 18.1
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentação
Entre em contato com o fornecedor
CUI Electro-mechanical components
CUI, Inc.