HG-4060/ HG-4061 Lock Nuts

Manufacturer CROSBY
Description HG-4060/ HG-4061 Lock Nuts, range 1-3/4 inc.
Part number 1075776
Omniclass number 23.23.17.27
Seleção de produtos
Selector Shank Diameter (in.) Right Hand HG-4060 / Left Hand HG-4061 Stock No. Weight Per 100 (kg) O (mm) P (mm) Q (mm)
1 1/4 1075115 0.36 11.2 12.7 4.05
2 5/16 1075133 0.59 12.7 14.2 4.85
3 3/8 1075151 0.91 14.2 16.3 5.6
4 1/2 1075197 1.81 19.1 21.8 7.85
5 5/8 1075213 3.18 23.9 26.9 9.65
6 3/4 1075231 4.99 28.7 32 10.7
7 7/8 1075259 7.39 33.3 38.1 12.2
8 1 1075277 10.8 38.1 42.9 14
9 1-1/4 1075311 28.3 47.8 54 18.3
10 1-1/2 1075357 32.7 57 64.5 21.3
11 1-3/4 1075393 51 70 81 25.4
12 2 1075419 68 79 91.5 28.4
13 2-1/2 1075455 150 98.5 114 38.1
14 2-3/4 1075473 193 108 125 41.1
15 1/4 1075491 0.36 11.2 12.7 4.05
16 5/16 1075516 0.59 12.7 14.2 4.85
17 3/8 1075534 0.91 14.2 16.3 5.6
18 1/2 1075570 1.81 19.1 21.8 7.85
19 5/8 1075598 3.18 23.9 26.9 9.65
20 3/4 1075614 4.99 28.7 32 10.7
21 7/8 1075632 7.39 33.3 38.1 12.2
22 1 1075650 10.8 38.1 42.9 14
23 1-1/4 1075696 28.3 47.8 54 18.3
24 1-1/2 1075730 32.7 57 64.5 21.3
25 1-3/4 1075776 51 70 81 25.4
26 2 1075794 68 79 91.5 28.4
27 2-1/2 1075838 150 98.5 114 38.1
28 2-3/4 1075856 193 108 125 41.1
Shank Diameter (in.)
Right Hand HG-4060 / Left Hand HG-4061 Stock No.
Weight Per 100 (kg)
O (mm)
P (mm)
Q (mm)
Entre em contato com o fornecedor
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL