DSS/SG/ML/N : Backlash torque limiter, negative version, with extended hub

Manufacturer ComInTec
Description DSS/SG/ML/N : Backlash torque limiter, negative version, with extended hub
Part number 0.63 DSS/SG/ML/N d12-A1 T1
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Size
Model
Version
Bore D (mm)
Spring configuration
Torque (Nm)
5 - 14
A (mm)
70
B h5 (mm)
42
C (mm)
65
D H7 max. (mm)
20
F (mm)
62
G (mm)
4
L (mm)
32
J (mm)
12
P
6xM5
M1 (mm)
65
N1 (mm)
72
T (mm)
48
U h6 (mm)
30
V (mm)
7
Stroke (mm)
1.1
Max. Speed (rpm)
4000
Weight keyway (kg)
1
Weight locking assembly (kg)
1

Entre em contato com o fornecedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map