1

Winflex T - Type BSATL - Joint cover model - 1 long hub, 1 short hub

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type BSATL, size 0, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number BSAT 0 L AL1=C6 AL2=C6
Basis torque 950 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 3600 rpm
Maximum rotation speed with dynamic balancing 5000 rpm
Seleção de produtos
Selector Part number Basis torque (N.m) Maximum Bore 1
with keyway (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 1
with cylindric shrink fit (mm)
Rough
bore (mm)
B: T model (mm) B: TL, TL2 model (mm) D (mm) J (mm) L: TL model (mm) Mass BSAT with
rough bore (kg)
Moment of inertia J
BSAT full hub
T model (kg.m²)
Maximum speed (rpm) Maximum speed with dynamic balancing (rpm)
4 BSAT 0 L 950 55 50 45 - 60 110 170 2 172 12 0.0325 3600 5000
5 BSAT 1 L 1900 80 75 60 - 80 110 205 3 193 22 0.0825 2800 5000
6 BSAT 2 L 3800 110 110 100 - 80 110 250 3 193 39 0.2125 2000 4500
7 BSAT 5 L 8500 105 100 90 30 110 170 286 3 283 56 0.4 2000 4200
8 BSAT 9 L 12500 130 120 110 30 110 195 340 3 308 85 0.825 1700 3600
9 BSAT 16 L 24000 180 180 170 60 130 195 425 3 328 157 2.45 1300 3000
10 BSAT 28 L 48000 230 230 200 75 155 225 515 4 384 290 6.75 1000 2400
11 BSAT 43 L 70000 230 230 220 85 180 260 616 4 444 411 13.5 800 1800
12 BSAT 70 L 120000 230 230 220 95 200 280 630 4 484 518 18.75 800 1800
13 BSAT 95 L 160000 270 270 250 105 230 300 700 4 534 721 31.75 700 1500
Part number
Basis torque (N.m)
Maximum Bore 1
with keyway (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 1
with cylindric shrink fit (mm)
Rough
bore (mm)
B: T model (mm)
B: TL, TL2 model (mm)
D (mm)
J (mm)
L: TL model (mm)
Mass BSAT with
rough bore (kg)
Moment of inertia J
BSAT full hub
T model (kg.m²)
Maximum speed (rpm)
Maximum speed with dynamic balancing (rpm)
with keyway, as per ISO R773 or DIN 6883.1
Documentação
Entre em contato com o fornecedor
CMD COUPLINGS Mechanical power transmission
CMD Couplings (COMPAGNIE MESSIAN DURAND)