GV Series High Flow Poppet Valves

Manufacturer Clippard Minimatic
Description 3-Way Toggle Valve, 1/4" NPT Male
Part Number GTV-3Q
Seleção de produtos
Selector Part Number Description Series Valve Type Medium Air Flow Ports Seals Actuation Input Pressure
1 CR-GV-2 CR 2-Way Stem Valve, 1/4" NPT Female Corrosion-Resistant 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
2 CR-GV-2-P12 CR 2-Way Stem Valve, 3/8" Push-Quick Fitting Corrosion-Resistant 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
3 CR-GV-2Q CR 2-Way Stem Valve, 1/4" NPT Male Corrosion-Resistant 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
4 CR-GV-2Q-P12 CR 2-Way Stem Valve, 1/4" NPT, 3/8" Push-Quick Fitting Corrosion-Resistant 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
5 CR-GV-3 CR 3-Way Stem Valve, 1/4" NPT Female Corrosion-Resistant 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
6 CR-GV-3-P12 CR 3-Way Stem Valve, 3/8" Push-Quick Fittings Corrosion-Resistant 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
7 CR-GV-3Q CR 3-Way Stem Valve, 1/4" NPT Male Corrosion-Resistant 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
8 CR-GV-3Q-P12 CR 3-Way Stem Valve, 1/4" NPT, 3/8" Push-Quick Fitting Corrosion-Resistant 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
9 GV-2 2-Way Stem Valve, 1/4" NPT Female Standard 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
10 GV-2-P12 2-Way Stem Valve, 3/8" Push-Quick Fittings Standard 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
11 GV-2C 2-Way Stem Cartridge Valve Standard 2-Way Stem Cartridge Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig Cartridge Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
12 GV-2Q 2-Way Stem Valve, 1/4" NPT Male Standard 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
13 GV-2Q-P12 2-Way Stem Valve, 1/4" NPT, 3/8" Push-Quick Fitting Standard 2-Way Stem Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
14 GV-3 3-Way Stem Valve, 1/4" NPT Female Standard 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
15 GV-3-P12 3-Way Stem Valve, 3/8" Push-Quick Fittings Standard 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
16 GV-3C 3-Way Stem Cartridge Valve Standard 3-Way Stem Cartridge Air 38 scfm @ 50 psig; 67 scfm @ 100 psig Cartridge Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
17 GV-3Q 3-Way Stem Valve, 1/4" NPT Male Standard 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
18 GV-3Q-P12 3-Way Stem Valve, 1/4" NPT, 3/8" Push-Quick Fitting Standard 3-Way Stem Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Stem 150 psig max.
19 M-GV-2 2-Way Stem Valve, G1/4 Female, Metric Metric 2/2 Stem Air, Water & Oil 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar G1/4 Female Nitrile Standard. FKM Optional. ENP Steel Stem 10 bar max.
20 M-GV-2C 2-Way Stem Cartridge Valve, Metric Metric 2/2 Stem Cartridge Air, Water & Oil 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar Cartridge Nitrile Standard. FKM Optional. ENP Steel Stem 10 bar max.
21 M-GV-2Q 2-Way Stem Valve, G1/4 Male, Metric Metric 2/2 Stem Air, Water & Oil 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar G1/4 Male Nitrile Standard. FKM Optional. ENP Steel Stem 10 bar max.
22 M-GV-3 3-Way Stem Valve, G1/4 Female, Metric Metric 3/2 Stem Air 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar G1/4 Female Nitrile Standard. FKM Optional. ENP Steel Stem 10 bar max.
23 M-GV-3C 3-Way Stem Cartridge Valve, Metric Metric 3/2 Stem Cartridge Air 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar Cartridge Nitrile Standard. FKM Optional. ENP Steel Stem 10 bar max.
24 M-GV-3Q 3-Way Stem Valve, G1/4 Male, Metric Metric 3/2 Stem Air 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar G1/4 Male Nitrile Standard. FKM Optional. ENP Steel Stem 10 bar max.
25 CR-GTV-2 CR 2-Way Toggle Valve, 1/4" NPT Female Corrosion-Resistant 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
26 CR-GTV-2-P12 CR 2-Way Toggle Valve, 3/8" Push-Quick Fittings Corrosion-Resistant 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
27 CR-GTV-2Q CR 2-Way Toggle Valve, 1/4" NPT Male Corrosion-Resistant 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
28 CR-GTV-2Q-P12 CR 2-Way Toggle Valve, 1/4" NPT, 3/8" Push-Quick Fitting Corrosion-Resistant 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
29 CR-GTV-3 CR 3-Way Toggle Valve, 1/4" NPT Female Corrosion-Resistant 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
30 CR-GTV-3-P12 CR 3-Way Toggle Valve, 3/8" Push-Quick Fittings Corrosion-Resistant 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
31 CR-GTV-3Q CR 3-Way Toggle Valve, 1/4" NPT Male Corrosion-Resistant 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
32 CR-GTV-3Q-P12 CR 3-Way Toggle Valve, 1/4" NPT, 3/8" Push-Quick Fittings Corrosion-Resistant 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
33 GTV-2 2-Way Toggle Valve, 1/4" NPT Female Standard 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
34 GTV-2-P12 2-Way Toggle Valve, 3/8" Push-Quick Fittings Standard 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
35 GTV-2Q 2-Way Toggle Valve, 1/4" NPT Male Standard 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
36 GTV-2Q-P12 2-Way Toggle Valve, 1/4" NPT, 3/8" Push-Quick Fitting Standard 2-Way Toggle Air, Water & Oil 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
37 GTV-3 3-Way Toggle Valve, 1/4" NPT Female Standard 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Female Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
38 GTV-3-P12 3-Way Toggle Valve, 3/8" Push-Quick Fittings Standard 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
39 GTV-3Q 3-Way Toggle Valve, 1/4" NPT Male Standard 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT Male Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
40 GTV-3Q-P12 3-Way Toggle Valve, 1/4" NPT, 3/8" Push-Quick Fitting Standard 3-Way Toggle Air 38 scfm @ 50 psig; 67 scfm @ 100 psig 1/4" NPT, 3/8" Push-Quick Fitting Nitrile Standard. FKM Optional. ENP Steel Toggle 150 psig max.
41 M-GTV-2 2-Way Toggle Valve, G1/4 Female, Metric Metric 2/2 Toggle Air, Water & Oil 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar G1/4 Female Nitrile Standard. FKM Optional. ENP Steel Toggle 10 bar max.
42 M-GTV-2Q 2-Way Toggle Valve, R1/4 Male, Metric Metric 2/2 Toggle Air, Water & Oil 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar R1/4 Male Nitrile Standard. FKM Optional. ENP Steel Toggle 10 bar max.
43 M-GTV-3 3-Way Toggle Valve, G1/4 Female, Metric Metric 3/2 Toggle Air 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar G1/4 Male Nitrile Standard. FKM Optional. ENP Steel Toggle 10 bar max.
44 M-GTV-3Q 3-Way Toggle Valve, R1/4 Male, Metric Metric 3/2 Toggle Air 1075 l/min @ 3.5 bar; 1300 l/min @ 7 bar R1/4 Male Nitrile Standard. FKM Optional. ENP Steel Toggle 10 bar max.
Part Number
Description
Series
Valve Type
Medium
Air Flow
Ports
Seals
Actuation
Input Pressure
Descrições do Produto

Clippard is known as the pioneer of miniature pneumatic products.  The MAV series poppet valves were introduced in 1958 and were known for their bubble tight design with large flow for their small #10-32 threaded ports. Clippard’s GV series valves offer the same characteristics of its original line with flow 10 times more than the MAV series and 2.5 times the flow of the MJV series. These 2-way and 3-way valves are offered in 1/4” NPT and 3/8” push-quick ports along with a cartridge mounted version. With Clippard’s versatile 15/32-32 nose thread, a large variety of buttons and valve actuators can be used with the GV stem operated valves. The GTV series are toggle valves with panel mounting capabilities (5/8-32 nose thread).  The outlet port on all GV valves can be easily positioned to any orientation for mounting convenience.

Entre em contato com o fornecedor
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA