1
CEPEX

UP. 92. FLG. M - Flowmeter, tube in Syrene Methyl Methalcrylate Copolymer, with flanges

Manufacturer CEPEX
Description Flowmeter, tube in Syrene Methyl Methalcrylate Copolymer, with flanges D= 20 mm, GPM= 0,04 - 0,44
Part number 05 92 220A
Part number1 20223
Seleção de produtos
Selector D (mm) CODE REF. GPM
1 20 20223 05 92 220A 0,04 - 0,44
2 20 20224 05 92 220B 0,06 - 0,66
3 20 20225 05 92 220C 0,1 -1,1
4 25 20226 05 92 225A 0,2 - 1,8
5 25 20227 05 92 225B 0,3 - 2,7
6 25 20228 05 92 225C 0,4 - 4,4
D (mm)
CODE
REF.
GPM
Documentação
Entre em contato com o fornecedor
CEPEX Fluid handling experts
CEPEX