2

M12-US male angled connector, Contacts: 4, not shielded, moulded on cable, IP68, UL listed, PUR schwarz, 4 x 0,34 mm²

1/2 UNF, series 866, Automation technology - data transmission and power supply

Manufacturer binder
Description male power connector, contacts angled inwards, Cable mounting, bolted, moulded on cable, IP68, > 100 mating cycles, 4pin
Part Number 77 4703 0000 50004-0500
product segment Automation technology - data transmission and power supply
numbers of contacts 4
design male power connector, contacts angled inwards
locking system bolted
termination moulded on cable
installation type Cable mounting
EMC no
coding M12-US
degree of protection IP68
wire gauge mm 0,34 mm²
wire gauge AWG (22)
mechanical operation > 100 mating cycles
Rated current 4 A
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group II
Seleção de produtos
Selector Part Number Description Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 77 4703 0000 50004-0500 male power connector, contacts angled inwards, Cable mounting, bolted, moulded on cable, IP68, > 100 mating cycles, 4pin 1 Automation technology - data transmission and power supply 4 male power connector, contacts angled inwards bolted moulded on cable Cable mounting no M12-US IP68 0,34 mm² (22) > 100 mating cycles 4 A 250 3 II II
Part Number
Description
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Descrições do Produto

M12-US male angled connector, Contacts: 4, not shielded, moulded on cable, IP68, UL listed, PUR schwarz, 4 x 0,34 mm²

Documentação
Entre em contato com o fornecedor
binder Connectors
Franz Binder GmbH + Co.