binder
Por binder

M12-A female panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL,M16x1.5

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A female panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL,M16x1.5
Part Number 76 0232 0011 00404-0200
Mass 12
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design female panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group II
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Descrições do Produto

female panel mount connector

Entre em contato com o fornecedor

binder

binder

Connectors

Google Map