binder
Por binder

M12-A connecting cable, Contacts: 3, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 3 x 0.34 mm², stainless steel

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A connecting cable, Contacts: 3, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 3 x 0.34 mm², stainless steel
Part Number 77 3730 3729 40403-0200
Mass 100.0
product segment Automation Technology - Sensors and Actuators
numbers of contacts 3
design connecting cable for food and beverage industry
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP69K, IP67
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 250 V
pollution degree 3
overvoltage category II
insulating material group II
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Descrições do Produto

connecting cable for food and beverage industry

Entre em contato com o fornecedor

binder

binder

Connectors

Google Map