MW25 Radius Light Sprockets

Sprockets for the MW25 Radius Light Belting.

 
Manufacturer Belting Edge
Description MW25 Radius Light Belting - 8 Tooth Sprocket
Part number MW25-8T-RL-SP
Distributor part number MW25-8T-RL-SP
Distributor Belting Edge
E-Shop link https://shop.beltingedge.com/
Material Glass Filled Nylon
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Descrições do Produto

MW25 Radius Light Belting (25mm Pitch, with 25mm Belt Width Increments) Straight or Radius Applications

• We offer 25mm & 30mm Round Bore Sprockets with 8mm Keyway and 40mm Square Bore Sprockets.

• Interlocking belt surface provides continuous product support and permits accumulation without scratching or marking.

• Bi-Directional, FDA approved material belt.

• Vibration free belt movement minimizes product shifting and damage.

• Snap in rods for easy assembly and repair.

• Countersunk rod heads provide smooth even edges.

• 32% open surface area for superior air/liquid flow.

• Non-stick surface reduces and eliminates frost, ice or other environmental build-up. This applies to PE material.

• The belt is also designed to take an inside turning radius equal to 2.5 times the nominal belt width for belts up to 600mm wide, 3 times for belts over 600mm wide.

Entre em contato com o fornecedor

Belting Edge Pty Ltd

Belting Edge Pty Ltd

We really are a custom belt fabricator. We do not compete, and we do not chase business, we offer solutions into the industry and pride ourselves on effective customer relationships. If you are looking to further your production then give Belting Edge a chance to fabricate and supply conveyor belting, transmission belting, plastic modular belting, timing belting as well as belt fasteners and related tools. We also do on-site hot and cold splicing, pulley lagging and general splicing solutions. We are primarily based in the Western Cape region of South Africa but do enjoy a local client base right around the country as well as a growing international clientele’. We sell specialised belting and associated products to the following Industries: Corrugated board, Can manufacturing and filling, Bakery and milling, Printing pulp and converting, Ceramic tile and brick, Fruit packing, Poultry, meat and food, Textile Industries.

Google Map