Compact valve 2/2 for neutral fluids pressure operated bronze body 1/2 to 1 threaded ports NC entry under the disc - series E290

Manufacturer ASCO Numatics
Description Compact valve 2/2 pressure operated series E290, E290A124 AP1
Part number E290A124 AP1
Seleção de produtos
Selector Pipe size Orifice size (mm) Pilot pressure (bar) Operator diameter (mm) Mass (kg)
1 G 1/2 15 4 50 0.8
2 G 1/2 15 1.5 63 1
3 G 1/2 15 2.5 63 1
5 G 3/4 20 4 50 0.9
4 G 3/4 20 1.5 63 1.1
9 G 3/4 20 2.5 63 1.1
6 G 1 25 4 50 1.2
7 G 1 25 1.5 63 1.4
8 G 1 25 2.5 63 1.4
10 G 1 25 4 63 1.4
Pipe size
Orifice size (mm)
Pilot pressure (bar)
Operator diameter (mm)
Mass (kg)
Documentação
Entre em contato com o fornecedor
ASCO Numatics Fabricant de matériel pneumatique
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)