Modular clamping system

Manufacturer APORE
Description Reduction unit Ø8 / Ø4 (100 pieces)
Part Number MF-K101
Weight [g] 100
Seleção de produtos
Selector Part Number Description Weight [g]
1 MF-K090 Female base element (100 pieces) 1000
2 MF-K091 Intermediate element (100 pieces) 1300
3 MF-K092 End element Ø18 (100 pieces) 900
4 MF-K093 End element Ø8 (100 pieces) 600
5 MF-K094 Male base element (100 pieces) 1000
6 MF-K095 Extension Ø18 L=120 (100 pieces) 1700
7 MF-K096 Extension Ø18 L=80 (100 pieces) 1100
8 MF-K097 Extension Ø18 L=40 (100 pieces) 600
9 MF-K098 Reduction unit Ø18 / Ø12 (100 pieces) 300
10 MF-K099 Reduction unit Ø18 / Ø10 (100 pieces) 300
11 MF-K100 Reduction unit Ø8 / Ø3 (100 pieces) 100
12 MF-K101 Reduction unit Ø8 / Ø4 (100 pieces) 100
13 MF-K102 Reduction unit Ø8 / Ø6 (100 pieces) 100
14 MF-0103 Pipe extension Ø18 L=200 54
15 MF-0104 Pipe extension Ø18 L=400 106
16 MF-0105 Pipe extension Ø18 L=1000 262
17 MF-0107 Pipe support Ø30 51
18 MF-0108 Pipe countersupport Ø30 19
19 MF-0109 Double ring Ø30 / Ø10 7
20 MF-0350 Pipe extension Ø30 L=350 153
21 MF-0800 Pipe extension Ø30 L=800 360
Part Number
Description
Weight [g]
Documentação
Entre em contato com o fornecedor
APORE Manufacturer of profile technology
APORE SAS