M8 rectangular nut with 3 holes

Rectangular nut

M8 rectangular nut with 3 holes

 
Builder Alusic
Description M8 rectangular nut, galvanised steel, 13x126 mm, with 3 threaded holes M8 rectangular nut with 3 holes
Part Number 084.302.060
Weight 50 g
Material and processing Galvanised steel
Slot size 8 mm
Series 45
Notes Supplied without grub screws
Modelos CAD

Seleção de produtos

Descrições do Produto

M8 rectangular nut, galvanised steel, 13x126 mm, with 3 threaded holes

Entre em contato com o fornecedor

Alusic

Alusic

Alusic is a leader in aluminum assembly systems and industrial automation solutions. They offer aluminum profiles, accessories, handling systems, and structures for photovoltaics, standing out for their quality and innovation.

Google Map