M6 rectangular nut with 2 holes

Rectangular nut

M6 rectangular nut with 2 holes

 
Builder Alusic
Description M8 rectangular nut, galvanised steel, 13x81 mm, with 2 threaded holes M6 rectangular nut with 2 holes
Part Number 084.302.059
Weight 35 g
Material and processing Galvanised steel
Slot size 6 mm
Series 30
Notes Supplied without grub screws
Modelos CAD

Seleção de produtos

Descrições do Produto

M8 rectangular nut, galvanised steel, 13x81 mm, with 2 threaded holes

Entre em contato com o fornecedor

Alusic

Alusic

Alusic is a leader in aluminum assembly systems and industrial automation solutions. They offer aluminum profiles, accessories, handling systems, and structures for photovoltaics, standing out for their quality and innovation.

Google Map