ADVANTECH

Industrial Ethernet Solutions: Unmanaged

Manufacturer ADVANTECH
Description 16-port Unmanaged Industrial Ethernet Swtich witth Wide Temperature
Part Number EKI-7526I
Seleção de produtos
CAD Selector Part Number Description
1 EKI-7626C 16 2G Combo Port Gigabit Unmanaged Industrial Ethernet Switch
2 EKI-7629C 8 2G Combo Port Gigabit Unmanaged Industrial Ethernet Switch
3 EKI-2528 8-port Unmanaged Industrial Eterhent Switch
4 EKI-2525M 4 + 1 100FX port multi-mode unmanaged industrial Ethernet switch
5 EKI-2526S 4 2 100FX Port Single Mode Unmanaged Industrial Ethernet Switch
Nenhum CAD disponível 6 EKI-2725 5-port Gigabit Unmanaged Industrial Ehternet Switch
Nenhum CAD disponível 7 EKI-2728 8-Port Gigabit Unmanaged Industrial Ethernet Switch
8 ADAM-6520 5-port Industrial 10/100 Mbps Ethernet Switch
9 ADAM-6520I 5-port Industrial 10/100 Mbps Ethernet Switch with Wide Operating Temperature Range
10 ADAM-6520L 5-port Industrial 10/100 Mbps Unmanaged Ethernet Switch
11 ADAM-6521 Industrial Ethernet Switch with 4 x 10/100Base-TX Ports & 1 x 100Base-FX Fiber Optic Port
12 ADAM-6521S Industrial Switch with 4 10/100 Mbps Ethernet Port & 1 Single-mode Fiber Port
13 ADAM-6521/ST Industrial Ethernet Switch with 4 x 10/100Base-TX Ports & 1 Multi-mode ST Type Fiber Optic Port
14 ADAM-6541/ST 10/100Base-TX Ethernet to 100Base-FX Multi-mode ST Type Fiber Optic Converter with Wide Operating Temperature Range
15 EKI-2525I 5-port Unmanaged Industrial Ethernet Switch with wide temperature range
16 EKI-2528I 8-port unmanaged industrial Ethernet switch with wide temperature range
17 EKI-2728MI 6Gx 2 Multi-Mode Unmanaged Ethernet Switch with Wide Temperature
18 EKI-7526I 16-port Unmanaged Industrial Ethernet Swtich witth Wide Temperature
19 EKI-2525 5-port Unmanaged Industrial Ethernet Switch
Nenhum CAD disponível 20 EKI-2526M 4 2 100FX Port Single Mode Unmanaged Industrial Ethernet Switch
21 EKI-4524I 24-port Ethernet Switch with Wide Temperature
22 EKI-4524RI 24 2 SFP Port Unmanaged Industrial Ethernet Switch with Wide Temperature
23 EKI-3525 5-port 10/100Mbps Unmanaged Industrial Ethernet Switch
24 EKI-3528 8-port 10/100Mbps Unmanaged Industrial Ethernet Switch
25 EKI-3725 5-port Gigabit Unmanaged Industrial Ehternet Switch
26 EKI-3728 8-Port Gigabit Unmanaged Industrial Ethernet Switch
27 EKI-7529MI/ST 8 2 Multi-mode Fiber Optic Industrial Unmanaged Ethernet Switch with Wide Temperature Range
28 EKI-7529MI 8 2 Multi-mode Fiber Optic Industrial Unmanaged Ethernet Switch with Wide Temperature Range
Part Number
Description
Documentação
Entre em contato com o fornecedor
ADVANTECH Industrial Automation
Advantech Automation