ADVANTECH

Industrial Ethernet Solutions: Managed Redundant

Manufacturer ADVANTECH
Description 16 2G Combo Port Gigabit Managed Redundant Industrial Ethernet Switch with Wide Temperature Range
Part Number EKI-7656CI
Seleção de produtos
Selector Part Number Description
1 EKI-7659CI 8 2G Combo Port Gigabit Managed Redundant Industrial Ethernet Switch with Wide Temperature Range
2 EKI-7659C 8 2G Combo Port Gibabit Managed Redundant Industrial Ethernet Switch
3 EKI-7656C 16 2G Combo Part Gibabit Managed Redundant Industrial Ethernet Switch
4 EKI-7758F 4G 4 SFP Gigabit Managed Redundant Industrial Ethernet Switch
5 EKI-7654C 4 2G Combo Port Gigabit Managed Redundant Industrial Ethernet Switch
6 EKI-7554SI 4 2 SC type fiber optic managed industrial Ethernet switch with wide temperature range
7 EKI-7629CI 8 2 SC fiber optic managed industrial Ethernet switch with wide temperature range
8 EKI-7656CI 16 2G Combo Port Gigabit Managed Redundant Industrial Ethernet Switch with Wide Temperature Range
9 EKI-7657C 7 3G combo part Gigabit managed redundant industrial Ethernet switch with 2 x DI/O
10 EKI-2548I 8Tx Managed Ethernet Switch with Wide Temperature
11 EKI-2748CI 6Gx 2 Combo Managed Ethernet Switch with Wide Temperature
12 EKI-2748FI 4Gx 4SFP Managed Ethernet Switch with Wide Temperature
Part Number
Description
Documentação
Entre em contato com o fornecedor
ADVANTECH Industrial Automation
Advantech Automation