ADVANTECH

Industrial Ethernet Solutions: Media Converters

Manufacturer ADVANTECH
Description 10/100T (X) to Multi-Mode SC Type Fiber Optic Industrial Media Converter
Part Number EKI-2541M
Seleção de produtos
CAD Selector Part Number Description
1 EKI-2541SI 10/100T (X) to Single-Mode SC Type Fiber Optic Industrial Media Converter
2 EKI-2541MI 10/100T (X) to Multi-Mode SC Type Fiber Optic Industrial Media Converter
3 EKI-2541M 10/100T (X) to Multi-Mode SC Type Fiber Optic Industrial Media Converter
4 EKI-2541S 10/100T (X) to Single-Mode SC Type Fiber Optic Industrial Media Converter
5 EKI-7554MI 4 2 SC Type Fiber Optic Managed Industrial Ethernet Switch with Wide Temperature Range
6 EKI-7559MI 8 2 SC Type Fiber Optic Managed Industrial Etherent Swtich with Wide Temperature Range
7 EKI-7559SI 8 2 SC Type Fiber Optic Managed Industrial Ethernet Switch with Wide Temperature Range
Nenhum CAD disponível 8 EKI-2741F 10/100/1000TX to SFP Type Fiber Optic Gigabit Industrial Media Converter
Nenhum CAD disponível 9 EKI-2741SX 10/100/1000TX to 1000Base-SX SC Type Fiber Optic Gigabit Industrial Media Converter
Nenhum CAD disponível 10 EKI-2741LX 10/100/1000TX to 1000Base-LX SC Type Fiber Optic Gigabit Industrial Media Converter
11 ADAM-6541 Ethernet to Multi-mode Fiber Optic Converter
12 ADAM-6542 Ethernet to Single Stand WDM Fiber Optic Converter
13 EKI-3541M 10/100T (X) to Multi-Mode SC Type Fiber Optic Industrial Media Converter
14 EKI-3541S 10/100T (X) to Single-Mode SC Type Fiber Optic Industrial Media Converter
Part Number
Description
Documentação
Entre em contato com o fornecedor
ADVANTECH Industrial Automation
Advantech Automation