Vision120™- Programmable Logic Controller With Quality HMI

Manufacturer Unitronics
Description Vision120™- Programmable Logic Controller With Quality HMI
Manufacturer Part Number V120-22-R1
Summary 12/24VDC, 10 pnp/npn digital inputs, 1 analog input, 3 high-speed counter/shaft encoder inputs, 6 relay outputs, I/O expansion port, 2 RS232/RS485 ports
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Manufacturer Part NumberSummary
V120-22-R112/24VDC, 10 pnp/npn digital inputs, 1 analog input, 3 high-speed counter/shaft encoder inputs, 6 relay outputs, I/O expansion port, 2 RS232/RS485 ports
V120-22-R2C12/24VDC, 10 pnp/npn digital inputs, 2 analog inputs, 3 high-speed counter/shaft encoder inputs, 6 relay outputs, I/O expansion port, 2 RS232/RS485 ports, CANbus
V120-22-R6C24VDC, 6 pnp/npn digital inputs, 6 analog inputs, 1 high-speed counter/shaft encoder inputs, 6 relay outputs, I/O expansion port, 2 RS232/RS485 ports, CANbus
V120-22-R3424VDC, 22 pnp/npn digital inputs, 2 analog inputs, 3 high-speed counter/shaft encoder inputs, 12 relay outputs, I/O expansion port, 2 RS232/RS485 ports
V120-22-T112/24VDC, 12 pnp/npn digital inputs, 2 high-speed counter/shaft encoder inputs, 12 transistor outputs, I/O expansion port, 2 RS232/RS485 ports
V120-22-T3824VDC, 22 pnp/npn digital inputs, 2 high-speed counter/shaft encoder inputs, 16 transistor outputs, I/O expansion port, 2 RS232/RS485 ports
V120-22-T2C12/24VDC, 12 pnp/npn digital inputs, 2 analog inputs, 3 high-speed counter/shaft encoder inputs, 12 transistor outputs, I/O expansion port, 2 RS232/RS485 ports, CANbus
V120-22-UN212/24VDC, 12 pnp/npn digital inputs, 2 universal inputs, 2 high-speed counter/shaft encoder inputs, 12 transistor outputs, 2 high-speed outputs, I/O expansion port, 2 RS232/RS485 ports
V120-22-UA224VDC, 12 pnp/npn digital inputs, 2 universal inputs, high-speed counter/shaft encoder input, 10 transistor outputs, 2 analog outputs, I/O expansion port, 2 RS232/RS485 ports
V120-22-RA2224VDC, 12 pnp/npn digital inputs, including 2 analog inputs, 2 temeperature measurements inputs, high-speed counter/shaft encoder input, 8 relay outputs, 2 analog outputs, I/O expansion port, 2 RS232/RS485 ports

Описание на продукта

Full-function programmable logic controller with built-in monochrome graphic LCD display, keypad & onboard I/O configurations; expands up to 256 I/Os.

Документация

Свържете се с доставчика

UNITRONICS

UNITRONICS

Founded in 1989, Unitronics’ innovative approach to reliable automation is driven by in-depth knowledge of the needs of the automation control industry. This knowledge is gained through the company’s decades of experience with diverse projects in automated parking systems, packaging and palletizing, energy production, agriculture, HVAC, food, dairy, chemical, wastewater, boiler industries, plastic extrusion, and other industrial channels.

Google Map