1

Seagull shaped bollard - 366 : made from polished stainless steel AISI 316L

Manufacturer TR INOX
Description Seagull shaped bollard 01.366
Part number 01.366
Избиране на продукт
Selector code A B C D E F G H
1 01.366 160 mm 330 mm 110 mm Ø 40 mm 120 mm Ø 10 mm 50 mm Ø 40 mm
code
A
B
C
D
E
F
G
H
Свържете се с доставчика
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX