2

Seagull shaped bollard

Manufacturer TR INOX
Description Seagull shaped bollard 01.356
Part number 01.356
Избиране на продукт
Selector Code A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm)
1 01.355 120 260 80 30 90 10 40 30
2 01.356 160 330 110 40 120 10 50 40
Code
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Свържете се с доставчика
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX