1

Oval shaped bollards : made from polished stainless steel AISI 316L

Manufacturer TR INOX
Description Ovale shaped bollard 01.347
Part number 01.347
Избиране на продукт
Selector Code A (mm) B (mm) C (mm) ø D (mm) ø E (mm) ø F (mm) G (mm)
1 01.347 120 200 75 12 80 14 60
2 01.348 155 250 75 12 105 14 60
3 01.349 155 300 75 12 105 14 60
Code
A (mm)
B (mm)
C (mm)
ø D (mm)
ø E (mm)
ø F (mm)
G (mm)
Свържете се с доставчика
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX