1

Mushroom shaped bollards : made from polished stainless steel AISI 316L

Manufacturer TR INOX
Description Mushroom shaped bollard 01.374
Part number 01.374
Избиране на продукт
Selector Code A (mm) B (mm) C (mm) D (mm) E (mm) ø F (mm)
1 01.372 200 70 90 240 87 14
2 01.373 260 80 100 300 128 16
3 01.374 290 90 108 306 132 16
4 01.375 360 120 140 393 188 20
5 01.376 380 150 180 465 220 20
Code
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
ø F (mm)
Свържете се с доставчика
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX