Telemecanique Sensors

Photo-electric sensors OsiSense XU, fork, infrared, DC, NPN

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU, fork, infrared, Sn, DC, PNP, NC, connector M8
Part number XUVR0608PBNM8
Избиране на продукт
Selector Passageway Fonction Output Reference
1 30 mm NO DC, PNP XUVR0303PANL2
2 50 mm NO DC, PNP XUVR0605PANM8
3 50 mm NO DC, NPN XUVR0605NANM8
4 50 mm NC DC, PNP XUVR0605PBNM8
5 50 mm NC DC, NPN XUVR0605NBNM8
6 80 mm NO DC, PNP XUVR0608PANM8
7 80 mm NO DC, NPN XUVR0608NANM8
8 80 mm NC DC, PNP XUVR0608PBNM8
9 80 mm NC DC, NPN XUVR0608NBNM8
10 120 mm NO DC, PNP XUVR1212PANM8
11 120 mm NO DC, NPN XUVR1212NANM8
12 120 mm NC DC, PNP XUVR1212PBNM8
13 120 mm NC DC, NPN XUVR1212NBNM8
14 180 mm NO DC, PNP XUVR1218PANM8
15 180 mm NO DC, NPN XUVR1218NANM8
16 180 mm NC DC, PNP XUVR1218PBNM8
17 180 mm NC DC, NPN XUVR1218NBNM8
Passageway
Fonction
Output
Reference
Документация
Свържете се с доставчика
Telemecanique Sensors