Telemecanique Sensors

Photo-electric sensors OsiSense XU Application, packaging, labels detection, type XUVU 3X69mmconnector

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU Application, packaging, labels detection, type XUVU3X69mm, metal, Sn, DC, PNP/NPN, NO/NC prog., connector M8
Part number XUVU06M3KSNM8
Избиране на продукт
Selector Electric connector Fonction Output Connection Material Reference
1 M8 connector NO/NC prog DC, PNP/NPN connector M8 metal XUVU06M3KSNM8
4 M8 connector NO/NC prog DC, NPN connector M8 metal XUVU06M3NSNM8
5 M8 connector NO/NC prog DC, PNP connector M8 metal XUVU06M3PSNM8
Electric connector
Fonction
Output
Connection
Material
Reference
Документация
Свържете се с доставчика
Telemecanique Sensors