Telemecanique Sensors

Photo-electric sensors OsiSense XU Application, packaging, labels detection, type XUVE 3X42mm connector

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU Application, packaging, labels detection, type XUVE 3X42mm , plastic, Sn, DC, NPN, NO/NC prog., connector M8
Part number XUVE04M3NSNM8
Избиране на продукт
Selector Electric connector Fonction Output Connection Material Reference
1 M8 connector NO/NC prog DC, PNP/NPN connector M8 plastic XUVE04M3KSNM8
4 M8 connector NO/NC prog DC, PNP connector M8 plastic XUVE04M3PSNM8
5 M8 connector NO/NC prog DC, NPN connector M8 plastic XUVE04M3NSNM8
Electric connector
Fonction
Output
Connection
Material
Reference
Документация
Свържете се с доставчика
Telemecanique Sensors