1

Helical Gear Coupling Type SKSS2022

Manufacturer Technische Antriebselemente GmbH - Germany
Description Helical Gear Coupling Type SKSS2022
Reference SKSS20220606
Избиране на продукт
Selector Order no. d1 (mm) d2 (mm) Material Max. Speed (rpm) Max. Torque (N.cm) Weight (g)
1 SKSS20220606 6 6 Steel 9 S Mn Pb 28 browned 8000 200 42
2 SKSS20220608 6 8 Steel 9 S Mn Pb 28 browned 8000 200 42
3 SKSS20220610 6 10 Steel 9 S Mn Pb 28 browned 8000 200 42
4 SKSS20220808 8 8 Steel 9 S Mn Pb 28 browned 8000 200 42
5 SKSS20221010 10 10 Steel 9 S Mn Pb 28 browned 8000 200 42
Order no.
d1 (mm)
d2 (mm)
Material
Max. Speed (rpm)
Max. Torque (N.cm)
Weight (g)
Документация
Свържете се с доставчика
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)