2
Techné

UMPU - Compact single effect rod seal

Manufacturer Techné
Description Compact single effect rod seal 100x108x9
Part number 70.0200.1001
Избиране на продукт
Selector Code d (mm) D (mm) L (mm)
1 70.0200.0816 8 16 5.5
2 70.0200.1016 10 16 6
3 70.0200.1116 11 16 5.5
4 70.0200.1912 12 19 7
5 70.0200.2015 15 20 5.5
6 70.0200.1622 16 22 4.5
7 70.0200.0031 19 24 5.5
8 70.0200.2026 20 26 6
9 70.0200.2028 20 28 7
10 70.0200.2030 20 30 9
11 70.0200.2011 20 30 11
12 70.0200.2228 22 28 5.5
13 70.0200.2230 22 30 7
14 70.0200.2208 22 30 8
15 70.0200.2209 22 32 9
16 70.0200.2533 25 33 7
17 70.0200.2535 25 35 9
18 70.0200.2511 25 35 11
19 70.0200.2538 25 38 11
20 70.0200.2836 28 36 7
21 70.0200.3038 30 38 7
22 70.0200.0030 30 38 8
23 70.0200.3040 30 40 11
24 70.0200.3240 32 40 7
25 70.0200.3209 32 40 9
26 70.0200.3543 35 43 7
27 70.0200.3544 35 44 7
28 70.0200.3646 36 46 8
29 70.0200.3845 38 45 7
30 70.0200.4048 40 48 7
31 70.0200.0448 40 48 9
32 70.0200.4050 40 50 11
33 70.0200.4511 45 52 12
34 70.0200.4563 45 53 7
35 70.0200.4553 45 53 9
36 70.0200.4510 45 53 11
37 70.0200.4555 45 55 11
38 70.0200.4654 46 54 9
39 70.0200.5058 50 58 9
40 70.0200.5008 50 60 8
41 70.0200.0050 50 60 8.5
42 70.0200.5060 50 60 11
43 70.0200.5065 50 65 11
44 70.0200.5563 55 63 9
45 70.0200.5565 55 65 11
46 70.0200.5513 55 65 13
47 70.0200.5671 56 71 11.5
48 70.0200.6068 60 68 9
49 70.0200.6013 60 68 14
50 70.0200.6071 60 70 11
51 70.0200.6070 60 70 13
52 70.0200.6371 63 71 9
53 70.0200.6375 63 75 9.5
54 70.0200.0063 63 75 11
55 70.0200.6573 65 73 9
56 70.0200.6575 65 75 13
57 70.0200.6580 65 80 12
58 70.0200.6680 66 80 11
59 70.0200.7078 70 78 9
60 70.0200.7080 70 80 11
61 70.0200.7013 70 80 13
62 70.0200.7585 75 85 9.5
63 70.0200.7587 75 87 10
64 70.0200.7893 78 93 11.5
65 70.0200.8088 80 88 9
66 70.0200.0080 80 90 13
67 70.0200.8012 80 100 12
68 70.0200.8595 85 95 13
69 70.0200.8896 88 96 9
70 70.0200.9098 90 98 9
71 70.0200.1001 100 108 9
72 70.0200.0120 120 135 16
73 70.0200.0130 130 145 12
74 70.0200.1301 130 150 16
75 70.0200.0160 160 180 16
76 70.0200.0200 200 220 16
Code
d (mm)
D (mm)
L (mm)
Документация
Свържете се с доставчика
Techné Techne can offer you standard and drawing-according seals. Thanks to our equipment on site, we are able to satisfy quickly your requests, even for special shapes and profiles
TECHNÉ