Signal Relays

Manufacturer TE Connectivity
Description V23079J2111L301
Part Number 1422008-8
URL http://www.te.com/usa-en/product-1422008-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Current Rating [A] 2
Coil Power Rating (DC) [mW] 140
Coil Resistance [O] 145
Environmental Ambient Temperature (Max) [°C] 85
Environmental Ambient Temperature (Max) [°F] 185
Height [mm] 9.9
Height [in] .39
Length [mm] 14.6
Length [in] .575
Operating Temperature Range [°C] -40 – 85
Weight [g] 2.8
Weight [oz] .0988
Width [mm] 7.2
Width [in] .283
Contact Switching Voltage (Max) [VAC] 250
Contact Switching Voltage (Max) [VDC] 220
Contact Voltage Rating [VAC] 250
Contact Voltage Rating [VDC] 220
Contact Limiting Breaking Current [A] 2
Contact Limiting Continuous Current [A] 2
Contact Limiting Making Current [A] 2
Contact Limiting Short-Time Current [A] 2
Dimensions (L x W x H) (Approximate) [mm] 14.6 x 7.2 x 9.9
Insulation Clearance Class [mm] 0 – 2.5
Insulation Creepage Class [mm] 1.5 – 3
Power Consumption [mW] 140
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 6000
Contact Arrangement 2 Form C (CO)
Mounting Type Printed Circuit Board
Actuating System DC
Contact Current Class 0 – 2 A
Contact Plating Material Gold
Product Type Relay
Relay Type P2 Relay V23079
Termination Type Surface Mount
Coil Special Features Overmolded Coil
Contact Switching Load (Min) 10mA @ .2V
Contact Number of Poles 2
Contact Special Features Bifurcated/Twin Contacts
Environmental Category of Protection RTIII
Coil Type Bistable
Relay Style P2 V23079 Relay
Height Class (Mechanical) 9 – 10 mm
Length Class (Mechanical) 14 – 16 mm
Width Class (Mechanical) 6 – 8 mm
Environmental Ambient Temperature Class 70 – 85°C
Избиране на продукт
Selector Part Number Description Buy Now Series Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [mm] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Dimensions (L x W x H) (Approximate) [mm] Insulation Clearance Class [mm] Insulation Creepage Class [mm] Power Consumption [mW] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Product Type Relay Type Termination Type Coil Special Features Contact Switching Load (Min) Contact Number of Poles Contact Special Features Environmental Category of Protection Coil Type Relay Style Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1422008-8 V23079J2111L301 Buy Now 2 140 145 85 185 9.9 .39 14.6 .575 -40 – 85 2.8 .0988 7.2 .283 250 220 250 220 2 2 2 2 14.6 x 7.2 x 9.9 0 – 2.5 1.5 – 3 140 6000 2 Form C (CO) Printed Circuit Board DC 0 – 2 A Gold Relay P2 Relay V23079 Surface Mount Overmolded Coil 10mA @ .2V 2 Bifurcated/Twin Contacts RTIII Bistable P2 V23079 Relay 9 – 10 mm 14 – 16 mm 6 – 8 mm 70 – 85°C
2 1422008-9 V23079D2003L301 Buy Now P2 Signal Relay 2 200 720 85 185 9.9 .39 14.6 .575 -40 – 85 2.8 .0988 7.2 .283 12 250 220 250 220 2 2 2 2 14.6 x 7.2 x 9.9 0 – 2.5 1.5 – 3 6000 2 Form C (CO) Monostable, DC, Polarized Printed Circuit Board DC 100 – 150 mW 0 – 2 A Gold Relay P2 Relay V23079 Surface Mount Overmolded Coil 10mA @ .2V 2 Bifurcated/Twin Contacts RTIII Monostable P2 V23079 Relay 9 – 10 mm 14 – 16 mm 6 – 8 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Dimensions (L x W x H) (Approximate) [mm]
Insulation Clearance Class [mm]
Insulation Creepage Class [mm]
Power Consumption [mW]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Product Type
Relay Type
Termination Type
Coil Special Features
Contact Switching Load (Min)
Contact Number of Poles
Contact Special Features
Environmental Category of Protection
Coil Type
Relay Style
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Документация
Свържете се с доставчика