Signal Relays

Manufacturer TE Connectivity
Description V23079J1102B301=MINIATURRELAIS - V23079J1102B301
Part Number 2-1393789-6
Also Known As (Marketing Alias) V23079J1102B301
Coil Magnetic System Bistable, 1 Coil, Polarized
Coil Power Rating (DC) [MILW] 807
Coil Voltage Rating [VAC] 24
Contact Arrangement 2 Form C (CO)
Contact Current Rating [AMP] 3
Contact Material Nickel-Titanium
Contact Number of Poles 2
Contact Switching Load (Min) 10mA @ .2V
Contact Switching Voltage (Max) [VAC] 250
Contact Switching Voltage (Max) [VDC] 220
Contact Voltage Rating [VAC] 250
Contact Voltage Rating [VDC] 220
Mounting Type Printed Circuit Board
Performance Type Standard
Terminal Type PCB-SMT
Избиране на продукт
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Coil Magnetic System Coil Power Rating (DC) [MILW] Coil Special Features Coil Voltage Rating [VAC] Contact Arrangement Contact Current Rating [AMP] Contact Material Contact Number of Poles Contact Switching Load (Min) Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Insertion Loss (HF Parameter) Isolation (HF Parameter) Mounting Type Performance Type Terminal Type
1 2-1393789-6 V23079J1102B301=MINIATURRELAIS - V23079J1102B301 Buy Now V23079J1102B301 Bistable, 1 Coil, Polarized 807 24 2 Form C (CO) 3 Nickel-Titanium 2 10mA @ .2V 250 220 250 220 Printed Circuit Board Standard PCB-SMT
2 2-1393789-7 V23079J1103B301=MINIATURRELAIS - V23079J1103B301 Buy Now V23079J1103B301 Bistable, 1 Coil, Polarized 914 48 2 Form C (CO) 3 Nickel-Titanium 2 10mA @ .2V 250 220 250 220 Printed Circuit Board Standard PCB-SMT
3 3-1393789-0 V23079J1111B301=MINIATURRELAIS - V23079J1111B301 Buy Now V23079J1111B301 Bistable, 1 Coil, Polarized 140 12 2 Form C (CO) .4 Ruthenium 2 10mA @ .2V 250 220 250 220 -.02dB @ 100MHz -20.7dB @ 900MHz Printed Circuit Board Standard PCB-SMT
4 5-1393788-4 V23079C1111B301=MINIATURRELAIS - V23079C1111B301 Buy Now V23079C1111B301 Bistable, 1 Coil, Polarized 682 24 2 Form C (CO) 1 Gold F 2 10mA @ .2V 250 220 250 220 Printed Circuit Board Standard PCB-THT
5 8-1393788-3 V23079H1203B301=MINIATURRELAIS - V23079H1203B301 Buy Now V23079H1203B301 Bistable, 2 Coils, Polarized 720 2 Form C (CO) 2 Nickel-Titanium 2 10mA @ .2V 250 220 250 220 Printed Circuit Board Standard PCB-SMT
6 1-1393789-6 V23079G1006B301=MINIATURRELAIS - V23079G1006B301 Buy Now V23079G1006B301 Monostable, DC, Polarized 2 10mA @ .2V 250 220 250 220
7 1-1422002-0 V23079B2208B301 Buy Now Bistable, 2 Coils, Polarized Overmolded Coil 2 10mA @ .2V 250 220 250 220
8 1-1422002-1 V23079B2218B301 Buy Now Bistable, 2 Coils, Polarized Overmolded Coil 2 10mA @ .2V 250 220 250 220
9 1-1422002-2 V23079B2219B301 Buy Now Bistable, 2 Coils, Polarized Overmolded Coil 2 10mA @ .2V 250 220 250 220
10 1422002-8 V23079B1218B301 Buy Now Bistable, 2 Coils, Polarized 2 10mA @ .2V 250 220 250 220
11 1422002-9 V23079B2201B301 Buy Now Bistable, 2 Coils, Polarized Overmolded Coil 2 10mA @ .2V 250 220 250 220
12 1422006-1 V23079G2001X071 Buy Now Monostable, DC, Polarized 2 10mA @ .2V 250 220 250 220
13 1422006-4 V23079G2003X074 Buy Now Monostable, DC, Polarized 2 10mA @ .2V 250 220 250 220
14 1422006-5 V23079G2008X079 Buy Now Monostable, DC, Polarized 2 10mA @ .2V 250 220 250 220
15 1422007-5 V23079E1218B301 Buy Now Bistable, 2 Coils, Polarized 2 10mA @ .2V 250 220 250 220
16 1422007-8 V23079E2208B301 Buy Now Bistable, 2 Coils, Polarized Overmolded Coil 2 10mA @ .2V 250 220 250 220
17 2-1393789-1 V23079H1202B301=MINIATURRELAIS - V23079H1202B301 Buy Now V23079H1202B301 Bistable, 2 Coils, Polarized 682 6 2 Form C (CO) 2 AgNi+Au 2 10mA @ .2V 250 220 250 220 Printed Circuit Board Standard PCB-SMT
18 1-1393789-2 V23079F1106B301=MINIATURRELAIS - V23079F1106B301 Buy Now V23079F1106B301 Bistable, 1 Coil, Polarized 2 10mA @ .2V 250 220 250 220
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Coil Magnetic System
Coil Power Rating (DC) [MILW]
Coil Special Features
Coil Voltage Rating [VAC]
Contact Arrangement
Contact Current Rating [AMP]
Contact Material
Contact Number of Poles
Contact Switching Load (Min)
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Mounting Type
Performance Type
Terminal Type
Документация
Свържете се с доставчика