Signal Relays

Manufacturer TE Connectivity
Description V23026B1101B201 - 3-1393774-4
Part Number 3-1393774-4
URL http://www.te.com/usa-en/product-3-1393774-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series P1 Signal Relay
Also Known As (Marketing Alias) 3-1393774-4
Contact Current Rating [A] 2
Coil Power Rating (DC) [mW] 80
Coil Resistance [O] 390
Environmental Ambient Temperature (Max) [°C] 85
Environmental Ambient Temperature (Max) [°F] 85
Height [mm] 6.9
Height [in] .272
Length [mm] 13
Length [in] .512
Operating Temperature Range [°C] -40 – 85
Weight [g] 2
Weight [oz] .0705
Width [mm] 7.59
Width [in] .2988
Contact Switching Voltage (Max) [VAC] 150
Contact Switching Voltage (Max) [VDC] 125
Contact Voltage Rating [VAC] 150
Contact Voltage Rating [VDC] 125
Contact Limiting Breaking Current [A] 1
Contact Limiting Continuous Current [A] 1
Contact Limiting Making Current [A] 1
Contact Limiting Short-Time Current [A] 1
Insulation Clearance Class [mm] 0 – 2.5
Insulation Initial Resistance [MO] 1000
Insulation Creepage Class [mm] 0 – 1.5
Insulation Initial Dielectric Between Open Contacts [Vrms] 500
Power Consumption [mW] 30 – 150
?????????? [mm] .75
Insulation Clearance Between Contact and Coil [in] .0295
Insulation Creepage Between Contact and Coil [mm] .75
Insulation Creepage Between Contact and Coil [in] .0295
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 1500
Contact Arrangement 2 Form C (CO)
Coil Magnetic System Bistable, 2 Coils, Polarized
Mounting Type Printed Circuit Board
Terminal Type PCB-THT
Actuating System DC
Coil Power Rating Class 1 – 1.5 W
Contact Current Class 0 – 2 A
Contact Plating Material Gold-Rhodium
Packaging Method Box & Tube
Product Type Relay
Relay Type P1 Relay V23026
Termination Type Through Hole
Contact Switching Load (Min) 10mA @ .02V
Contact Material Nickel-Titanium
Contact Number of Poles 1
Contact Special Features Bifurcated/Twin Contacts
Environmental Category of Protection RTIII
Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
Coil Type Bistable, 2 Coils
Insertion Loss (HF Parameter) -.12dB @ 100MHz
Isolation (HF Parameter) -30dB @ 100MHz
Performance Type Sensitive
Relay Style P1 Relay V23026
Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
Height Class (Mechanical) 6 – 7 mm
Length Class (Mechanical) 12 – 14 mm
Width Class (Mechanical) 6 – 8 mm
Environmental Ambient Temperature Class 70 – 85°C
Избиране на продукт
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [mm] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VAC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Insulation Clearance Class [mm] Insulation Initial Resistance [MO] Insulation Creepage Class [mm] Insulation Initial Dielectric Between Open Contacts [Vrms] Power Consumption [mW] ?????????? [mm] Insulation Clearance Between Contact and Coil [in] Insulation Creepage Between Contact and Coil [mm] Insulation Creepage Between Contact and Coil [in] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Termination Type Contact Switching Load (Min) Contact Material Contact Number of Poles Contact Special Features Environmental Category of Protection Insulation Special Features Coil Type Insertion Loss (HF Parameter) Isolation (HF Parameter) Performance Type Relay Style Voltage Standing Wave Ration (HF Parameter) Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1393774-2 V23026A1004B201 - 1-1393774-2 Buy Now P1 Signal Relay 1-1393774-2 4500 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 65 – 130 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 100 – 150 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
12 1-1393774-5 V23026A1005B201 - 1-1393774-5 Buy Now P1 Signal Relay 1-1393774-5 1165 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 65 – 130 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
19 1-1393774-7 V23026A1006B201 - 1-1393774-7 Buy Now P1 Signal Relay 1-1393774-7 137 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 65 – 130 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
20 1393774-1 V23026A1001B201 - 1393774-1 Buy Now P1 Signal Relay 1393774-1 370 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 65 – 130 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
21 1393774-8 V23026A1002B201 - 1393774-8 Buy Now P1 Signal Relay 1393774-8 2250 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 65 – 130 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
22 1393775-2 V23026B1105B201 - 1393775-2 Buy Now P1 Signal Relay 1393775-2 1200 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Bistable, 2 Coils, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 2 Coils P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
23 1393775-3 V23026B1106B201 - 1393775-3 Buy Now P1 Signal Relay 1393775-3 130 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Bistable, 2 Coils, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 2 Coils P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
24 1393776-3 V23026D1021B201 *X020 - 1393776-3 Buy Now P1 Signal Relay 1393776-3 313 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
25 1393776-4 V23026D1022B201 *X020 - 1393776-4 Buy Now P1 Signal Relay 1393776-4 1800 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
2 1393776-7 V23026D1024B201 *X020 - 1393776-7 Buy Now P1 Signal Relay 1393776-7 4500 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 100 – 150 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
3 1393776-8 V23026D1026B201 *X020 - 1393776-8 Buy Now P1 Signal Relay 1393776-8 113 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Monostable P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
4 1393776-9 V23026E1102B201 *X020 - 1393776-9 Buy Now P1 Signal Relay 1393776-9 1500 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Bistable, 2 Coils, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Bistable, 2 Coils P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
5 1393777-2 V23026E1105B201 *X020 - 1393777-2 Buy Now P1 Signal Relay 1393777-2 1200 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Bistable, 2 Coils, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Bistable, 2 Coils P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
6 1393777-3 V23026E1106B201 *X020 - 1393777-3 Buy Now P1 Signal Relay 1393777-3 130 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Bistable, 2 Coils, Polarized DC 0 – 100 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Bistable, 2 Coils P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
7 1422015-6 V23026E1101B201 *X020 Buy Now P1 Signal Relay 390 85 85 8 .315 13.4 .512 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Bistable, 2 Coils, Polarized DC 0 – 100 mW 0 – 2 A Gold Reel Relay P1 Relay V23026 SMT Terminals 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Bistable P1 Relay V23026 1.75 @ 900MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
8 1422015-8 V23026F1051B201 *X020 Buy Now P1 Signal Relay 740 85 85 8 .315 13.4 .512 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Bistable, 1 Coil, Polarized DC 0 – 100 mW 0 – 2 A Gold Reel Relay P1 Relay V23026 SMT Terminals 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Bistable P1 Relay V23026 1.75 @ 900MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
9 1422015-9 V23026D1025B201 *X020 Buy Now P1 Signal Relay 112 1015 85 85 8 .315 13.4 .512 -40 – 85 2 .0705 7.8 .307 150 125 150 125 1 1 1 1 0 – 2.5 1000000 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 Monostable, DC, Polarized Printed Circuit Board DC 0 – 100 mW 0 – 2 A Gold Reel Relay P1 Relay V23026 SMT Terminals 10mA @ .02V 1 Bifurcated/Twin Contacts RTIII Monostable P1 Relay V23026 1.75 @ 900MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
10 2-1393774-0 V23026C1051B201 - 2-1393774-0 Buy Now P1 Signal Relay 2-1393774-0 .5 778 740 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 24 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 2 Form A (NO) Bistable, 1 Coil, Polarized PCB-THT DC 0 – 100 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V Ruthenium 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 1 Coil Standard P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
11 2-1393774-1 V23026C1052B201 - 2-1393774-1 Buy Now P1 Signal Relay 2-1393774-1 .5 789 4500 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 5 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 2 Form A (NO) Bistable, 1 Coil, Polarized PCB-THT DC 0 – 100 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V Ruthenium 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 1 Coil Standard P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
13 2-1393774-4 V23026C1054B201 - 2-1393774-4 Buy Now P1 Signal Relay 2-1393774-4 .5 853 4500 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 12 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 2 Form A (NO) Bistable, 1 Coil, Polarized PCB-THT DC 0 – 100 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V Ruthenium 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 1 Coil Standard P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
14 2-1393774-6 V23026C1056B201 - 2-1393774-6 Buy Now P1 Signal Relay 2-1393774-6 .5 878 300 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 24 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 2 Form A (NO) Bistable, 1 Coil, Polarized PCB-THT DC 0 – 100 mW 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V Ruthenium 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 1 Coil Standard P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
15 2-1393774-7 V23026C1057B201 - 2-1393774-7 Buy Now P1 Signal Relay 2-1393774-7 1 778 2160 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 24 150 125 150 125 1 1 1 1 0 – 2.5 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 1 Form C (CO) Bistable, 1 Coil, Polarized PCB-THT DC 0 – 100 mW 0 – 2 A Gold-Rhodium Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V PdNi 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 1 Coil Standard P1 Relay V23026 1.75 @ 900MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
16 3-1393774-4 V23026B1101B201 - 3-1393774-4 Buy Now P1 Signal Relay 3-1393774-4 2 80 390 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 1000 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 2 Form C (CO) Bistable, 2 Coils, Polarized Printed Circuit Board PCB-THT DC 1 – 1.5 W 0 – 2 A Gold-Rhodium Box & Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V Nickel-Titanium 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 2 Coils -.12dB @ 100MHz -30dB @ 100MHz Sensitive P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
17 3-1393774-5 V23026B1102B201 - 3-1393774-5 Buy Now P1 Signal Relay 3-1393774-5 2 96 1500 85 85 6.9 .272 13 .512 -40 – 85 2 .0705 7.59 .2988 150 125 150 125 1 1 1 1 0 – 2.5 1000 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 2 Form C (CO) Bistable, 2 Coils, Polarized Printed Circuit Board PCB-THT DC 1 – 1.5 W 0 – 2 A Gold-Rhodium Tube Relay P1 Relay V23026 Through Hole 10mA @ .02V Nickel-Titanium 1 Bifurcated/Twin Contacts RTIII 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable, 2 Coils -.12dB @ 100MHz -30dB @ 100MHz High Sensitive P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 6 – 7 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
18 4-1393774-3 V23026F1052B201 *X020 - 4-1393774-3 Buy Now P1 Signal Relay 4-1393774-3 2 144 4500 85 85 13.4 .527 -40 – 85 2 .0705 7.8 .307 24 150 125 150 125 1 1 1 1 0 – 2.5 1000000 0 – 1.5 500 30 – 150 .75 .0295 .75 .0295 1500 2 Form C (CO) Bistable, 1 Coil, Polarized Printed Circuit Board Solder DC 0 – 100 mW 0 – 2 A Gold-Rhodium Reel Relay P1 Relay V23026 Surface Mount 10mA @ .02V Nickel 1 Bifurcated/Twin Contacts RTIII Bistable, 1 Coil Standard P1 Relay V23026 1.06 @ 100MHz 1000 V – 1500 VA 7 – 8 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VAC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Insulation Clearance Class [mm]
Insulation Initial Resistance [MO]
Insulation Creepage Class [mm]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Power Consumption [mW]
?????????? [mm]
Insulation Clearance Between Contact and Coil [in]
Insulation Creepage Between Contact and Coil [mm]
Insulation Creepage Between Contact and Coil [in]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Termination Type
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Contact Special Features
Environmental Category of Protection
Insulation Special Features
Coil Type
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Performance Type
Relay Style
Voltage Standing Wave Ration (HF Parameter)
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Документация
P1 Relay Datasheet - 1-1393774-2
P1 Relay Datasheet - 1-1393774-5
P1 Relay Datasheet - 1-1393774-7
P1 Relay Datasheet - 1393774-1
P1 Relay Datasheet - 1393774-8
P1 Relay Datasheet - 1393775-2
P1 Relay Datasheet - 1393775-3
P1 Relay Datasheet - 1393776-3
P1 Relay Datasheet - 1393776-4
P1 Relay Datasheet - 1393776-7
P1 Relay Datasheet - 1393776-8
P1 Relay Datasheet - 1393776-9
P1 Relay Datasheet - 1393777-2
P1 Relay Datasheet - 1393777-3
P1 Relay Datasheet - 1422015-6
P1 Relay Datasheet - 1422015-8
P1 Relay Datasheet - 1422015-9
P1 Relay Datasheet - 2-1393774-0
P1 Relay Datasheet - 2-1393774-1
P1 Relay Datasheet - 2-1393774-4
P1 Relay Datasheet - 2-1393774-6
P1 Relay Datasheet - 2-1393774-7
P1 Relay Datasheet - 3-1393774-4
P1 Relay Datasheet - 3-1393774-5
P1 Relay Datasheet - 4-1393774-3
Industrial Relays Quick Reference Guide - 1-1393774-2
Industrial Relays Quick Reference Guide - 1-1393774-5
Industrial Relays Quick Reference Guide - 1-1393774-7
Industrial Relays Quick Reference Guide - 1393774-1
Industrial Relays Quick Reference Guide - 1393774-8
Industrial Relays Quick Reference Guide - 1393775-3
Industrial Relays Quick Reference Guide - 1393776-3
Industrial Relays Quick Reference Guide - 1393776-4
Industrial Relays Quick Reference Guide - 1393776-7
Industrial Relays Quick Reference Guide - 1393776-8
Industrial Relays Quick Reference Guide - 1393777-2
Industrial Relays Quick Reference Guide - 1393777-3
Industrial Relays Quick Reference Guide - 1422015-6
Industrial Relays Quick Reference Guide - 1422015-8
Industrial Relays Quick Reference Guide - 2-1393774-0
Industrial Relays Quick Reference Guide - 2-1393774-1
Industrial Relays Quick Reference Guide - 3-1393774-4
Industrial Relays Quick Reference Guide - 3-1393774-5
3D PDF - 1393775-2
3D PDF - 1393775-3
3D PDF - 1393776-3
3D PDF - 1393776-4
3D PDF - 1393776-7
3D PDF - 1393776-8
3D PDF - 1393776-9
3D PDF - 1393777-2
3D PDF - 1393777-3
3D PDF - 1422015-6
3D PDF - 1422015-8
3D PDF - 1422015-9
3D PDF - 4-1393774-3
3D PDF - 1-1393774-2
3D PDF - 1-1393774-5
3D PDF - 1-1393774-7
3D PDF - 1393774-1
3D PDF - 1393774-8
3D PDF - 2-1393774-0
3D PDF - 2-1393774-1
3D PDF - 2-1393774-4
3D PDF - 2-1393774-6
3D PDF - 2-1393774-7
3D PDF - 3-1393774-4
3D PDF - 3-1393774-5
Definitions Relays - 1-1393774-2
Definitions Relays - 1-1393774-5
Definitions Relays - 1-1393774-7
Definitions Relays - 1393774-1
Definitions Relays - 1393774-8
Definitions Relays - 1393775-2
Definitions Relays - 1393775-3
Definitions Relays - 1393776-3
Definitions Relays - 1393776-4
Definitions Relays - 1393776-7
Definitions Relays - 1393776-8
Definitions Relays - 1393776-9
Definitions Relays - 1393777-2
Definitions Relays - 1393777-3
Definitions Relays - 1422015-6
Definitions Relays - 1422015-8
Definitions Relays - 1422015-9
Definitions Relays - 2-1393774-0
Definitions Relays - 2-1393774-1
Definitions Relays - 2-1393774-4
Definitions Relays - 2-1393774-6
Definitions Relays - 2-1393774-7
Definitions Relays - 3-1393774-4
Definitions Relays - 3-1393774-5
Definitions Relays - 4-1393774-3
MD_1-1393774-2_09222017519_dmtec - 1-1393774-2
MD_1393774-1_06072017514_dmtec - 1393774-1
MD_1393774-8_06072017513_dmtec - 1393774-8
MD_1393776-3_04172017810_dmtec - 1393776-3
MD_1393776-4_042020151136_dmtec - 1393776-4
MD_1393776-8_0328201699_dmtec - 1393776-8
MD_2-1393774-0_04122017223_dmtec - 2-1393774-0
MD_2-1393774-1_07152017252_dmtec - 2-1393774-1
Свържете се с доставчика