Signal Relays

Manufacturer TE Connectivity
Description TSC-112L3H,000 - TSC-112L3H.000
Part Number 2-1419130-4
Also Known As (Marketing Alias) TSC-112L3H.000
Also Known As (Marketing Alias) #2 TSC-112L3H,000
Coil Magnetic System Monostable, AC/DC
Coil Power Rating (DC) [MILW] 150
Coil Voltage Rating [VDC] 12
Contact Arrangement 1 Form C (CO)
Contact Current Rating [AMP] 1
Contact Material Nickel-Titanium Alloy
Contact Number of Poles 1
Contact Switching Load (Min) 1mA @ 1V
Contact Switching Voltage (Max) [VAC] 120
Contact Switching Voltage (Max) [VDC] 30
Contact Voltage Rating [VAC] 120
Contact Voltage Rating [VDC] 24
Insertion Loss (HF Parameter) -.97dB @ 900MHz
Isolation (HF Parameter) -31.8dB @ 100MHz
Mounting Type Printed Circuit Board
Performance Type Sensitive
Terminal Type Solder
Избиране на продукт
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Coil Magnetic System Coil Power Rating (DC) [MILW] Coil Voltage Rating [VDC] Contact Arrangement Contact Current Rating [AMP] Contact Material Contact Number of Poles Contact Switching Load (Min) Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Insertion Loss (HF Parameter) Isolation (HF Parameter) Mounting Type Performance Type Terminal Type
1 2-1419130-4 TSC-112L3H,000 - TSC-112L3H.000 Buy Now TSC-112L3H.000 TSC-112L3H,000 Monostable, AC/DC 150 12 1 Form C (CO) 1 Nickel-Titanium Alloy 1 1mA @ 1V 120 30 120 24 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Sensitive Solder
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Coil Magnetic System
Coil Power Rating (DC) [MILW]
Coil Voltage Rating [VDC]
Contact Arrangement
Contact Current Rating [AMP]
Contact Material
Contact Number of Poles
Contact Switching Load (Min)
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Mounting Type
Performance Type
Terminal Type
Документация
Свържете се с доставчика