Signal Relays

Manufacturer TE Connectivity
Description T81N5D312-12 - T81-N5D312 12
Part Number 7-1393779-1
Also Known As (Marketing Alias) T81N5D312-12
Also Known As (Marketing Alias) #2 T81-N5D312 12
Coil Magnetic System Monostable, AC/DC
Coil Power Rating (DC) [MILW] 450
Coil Voltage Rating [VDC] 12
Contact Arrangement 1 Form C (CO)
Contact Current Rating [AMP] 1
Contact Material Nickel-Palladium Alloy
Contact Number of Poles 1
Contact Switching Load (Min) 1mA @ 1V
Contact Switching Voltage (Max) [VAC] 125
Contact Switching Voltage (Max) [VDC] 60
Contact Voltage Rating [VAC] 120
Contact Voltage Rating [VDC] 24
Insertion Loss (HF Parameter) -.02dB @ 100MHz
Isolation (HF Parameter) -39dB @ 100MHz
Mounting Type Printed Circuit Board
Performance Type Standard
Terminal Type PCB-THT
Избиране на продукт
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Coil Magnetic System Coil Power Rating (DC) [MILW] Coil Voltage Rating [VDC] Contact Arrangement Contact Current Rating [AMP] Contact Material Contact Number of Poles Contact Switching Load (Min) Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Insertion Loss (HF Parameter) Isolation (HF Parameter) Mounting Type Performance Type Terminal Type
1 7-1393779-1 T81N5D312-12 - T81-N5D312 12 Buy Now T81N5D312-12 T81-N5D312 12 Monostable, AC/DC 450 12 1 Form C (CO) 1 Nickel-Palladium Alloy 1 1mA @ 1V 125 60 120 24 -.02dB @ 100MHz -39dB @ 100MHz Printed Circuit Board Standard PCB-THT
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Coil Magnetic System
Coil Power Rating (DC) [MILW]
Coil Voltage Rating [VDC]
Contact Arrangement
Contact Current Rating [AMP]
Contact Material
Contact Number of Poles
Contact Switching Load (Min)
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Mounting Type
Performance Type
Terminal Type
Документация
Свържете се с доставчика