PGA Sockets

Manufacturer TE Connectivity
Description SOCKET ASSY, DMD 350, T/R, G/F
Part Number 2041549-1
URL http://www.te.com/usa-en/product-2041549-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µin] 15
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] .5
Grid Spacing [mm] 1 x 1
Grid Spacing [in] .039 x .039
Socket Overall Height [mm] 4
Socket Overall Height [in] .157
Socket Type mPGA
Contact Mating Area Plating Material Gold
Packaging Quantity 120
Contact Style Stamped & Formed
Cover Material High Temperature Thermoplastic
Housing Color Black
Housing Material High Temperature Thermoplastic
Insertion Force ZIF
Packaging Method Tape Mounted on Reel
Product Type Socket
Profile Standard
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 350
Contact Base Material Copper Alloy
Actuator Handle Material Stainless Steel
Cap Type Standard
Chip Compatibility TI Chip
PCB Contact Termination Area Plating Material Gold
Socket Identifier DMD350
Frame Style Open
Handle Type Standard
Heat Sink Attachment Without
Heat Sink Style Universal
PCB Mounting Style Surface Mount
Assembly Process Feature Pick and Place Cover, Tape
Grid Size 35 x 36
ZIF Actuator Screwdriver/Cam
Leg Style Pin Grid Array (PGA)
Sleeve Material Copper Alloy
Sleeve Plating Material Tin-Lead over Nickel
Cover Color Black
Избиране на продукт
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Grid Spacing [mm] Grid Spacing [in] Socket Overall Height [mm] Socket Overall Height [in] Socket Type Contact Mating Area Plating Material Packaging Quantity Contact Style Cover Material Housing Color Housing Material Insertion Force Packaging Method Product Type Profile UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Actuator Handle Material Cap Type Chip Compatibility PCB Contact Termination Area Plating Material Socket Identifier Frame Style Handle Type Heat Sink Attachment Heat Sink Style PCB Mounting Style Assembly Process Feature Grid Size ZIF Actuator Leg Style Sleeve Material Sleeve Plating Material Cover Color
1 2041549-1 SOCKET ASSY, DMD 350, T/R, G/F Buy Now 15 -55 – 105 -67 – 221 1.27 .05 .5 1 x 1 .039 x .039 4 .157 mPGA Gold 120 Stamped & Formed High Temperature Thermoplastic Black High Temperature Thermoplastic ZIF Tape Mounted on Reel Socket Standard UL 94V-0 Printed Circuit Board Board Mount Signal 350 Copper Alloy Stainless Steel Standard TI Chip Gold DMD350 Open Standard Without Universal Surface Mount Pick and Place Cover, Tape 35 x 36 Screwdriver/Cam Pin Grid Array (PGA) Copper Alloy Tin-Lead over Nickel Black
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Grid Spacing [mm]
Grid Spacing [in]
Socket Overall Height [mm]
Socket Overall Height [in]
Socket Type
Contact Mating Area Plating Material
Packaging Quantity
Contact Style
Cover Material
Housing Color
Housing Material
Insertion Force
Packaging Method
Product Type
Profile
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Actuator Handle Material
Cap Type
Chip Compatibility
PCB Contact Termination Area Plating Material
Socket Identifier
Frame Style
Handle Type
Heat Sink Attachment
Heat Sink Style
PCB Mounting Style
Assembly Process Feature
Grid Size
ZIF Actuator
Leg Style
Sleeve Material
Sleeve Plating Material
Cover Color
Документация
Свържете се с доставчика