Signal Relays

Manufacturer TE Connectivity
Description IMC03TS=IM RELAY 140MW 5V 1CO
Part Number 1462042-7
URL http://www.te.com/usa-en/product-1462042-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Избиране на продукт
Selector Part Number Description Buy Now
1 1462043-7 IME03TS=140MW 5V 2NO Buy Now
3 1462043-8 IME06TS=140MW 12V 2NO Buy Now
4 9-1462038-8 IM02DGR=IM RELAY 140MW 4.5V Buy Now
5 9-1462038-9 IM03DGR=IM RELAY 140MW 5V Buy Now
6 1462041-5 IMB02CTS=IM RELAY 140MW 4.5VDIEL.2500VAC Buy Now
7 1462041-6 IMB06CTS=IM RELAY 140MW12V DIE Buy Now
8 1462041-8 IMB03CTS=IM RELAY 140MW 5V DIE Buy Now
9 1462042-6 IMC06TS=IM RELAY 140 MW 12V 1C Buy Now
10 1462042-7 IMC03TS=IM RELAY 140MW 5V 1CO Buy Now
2 1462043-6 IME02TS=140MW 4.5V 2NO Buy Now
Part Number
Description
Buy Now
Документация
Свържете се с доставчика