Signal Relays

Manufacturer TE Connectivity
Description IM42NS=IM RELAY 100 MW_4.5V
Part Number 2-1462038-0
URL http://www.te.com/usa-en/product-2-1462038-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series IM
Contact Current Rating [A] 2
Coil Power Rating (DC) [mW] 100
Coil Resistance [O] 203
Environmental Ambient Temperature (Max) [°C] 85
Environmental Ambient Temperature (Max) [°F] 185
Height [mm] 5.8
Height [in] .228
Length [in] 10
Operating Temperature Range [°C] -40 – 85
Weight [g] .75
Weight [oz] .026
Width [mm] 5.7
Width [in] .224
Coil Voltage Rating [VAC] 5
Coil Voltage Rating [VDC] 4.5
Contact Switching Voltage (Max) [VAC] 250
Contact Switching Voltage (Max) [VDC] 220
Contact Voltage Rating [VAC] 250
Contact Voltage Rating [VDC] 220
Contact Limiting Breaking Current [A] 2
Contact Limiting Continuous Current [A] 2
Contact Limiting Making Current [A] 2
Contact Limiting Short-Time Current [A] 2
Dimensions (L x W x H) (Approximate) [mm] 10 x 5.7 x 5.8
Dimensions (L x W x H) (Approximate) [in] .393 x .236 x .222
Insulation Initial Resistance [MO] 1000000
Insulation Initial Dielectric Between Adjacent Contacts [Vrms] 1000
Insulation Initial Dielectric Between Open Contacts [Vrms] 1000
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 1800
Contact Arrangement 2 Form C (2 CO)
Coil Magnetic System Bistable, 1 Coil
Mounting Type Printed Circuit Board
Terminal Type PCB-THT
Actuating System DC
Coil Power Rating Class 50 – 300 mW
Contact Current Class 0 – 2 A
Contact Plating Material Gold
Packaging Method Tube
Product Type Relay
Relay Type IM Relay
Termination Type Through Hole
Contact Switching Load (Min) .1mA @ .0001V
Contact Material PdRu+Au
Contact Number of Poles 2
Contact Special Features Bifurcated/Twin Contacts
Environmental Category of Protection RTV
Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
Coil Type Bistable
Additional Features Narrow
Insertion Loss (HF Parameter) -.03dB @ 100MHz
Isolation (HF Parameter) -37dB @ 100MHz
Performance Type Standard
Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
Height Class (Mechanical) 0 – 6 mm
Length Class (Mechanical) 0 – 10 mm
Width Class (Mechanical) 0 – 6 mm
Environmental Ambient Temperature Class 70 – 85°C
Избиране на продукт
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VAC] Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Dimensions (L x W x H) (Approximate) [mm] Dimensions (L x W x H) (Approximate) [in] Insulation Initial Resistance [MO] Insulation Initial Dielectric Between Adjacent Contacts [Vrms] Insulation Initial Dielectric Between Open Contacts [Vrms] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Termination Type Contact Switching Load (Min) Contact Material Contact Number of Poles Contact Special Features Environmental Category of Protection Insulation Special Features Coil Type Additional Features Insertion Loss (HF Parameter) Isolation (HF Parameter) Performance Type Voltage Standing Wave Ration (HF Parameter) Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1462038-1 IM01NS=IM RELAY 140 MW 3 V Buy Now IM 2 140 64 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 3 3 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .228 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Narrow -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
6 1-1462038-2 IM02NS=IM RELAY 140 MW 4.5V - CC3085-000 Buy Now IM CC3085-000 2 140 145 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 5 4.5 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .228 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Narrow -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
7 1-1462038-3 IM03NS=IM RELAY 140 MW 5 V Buy Now IM 2 140 178 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 5 5 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .228 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Narrow -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
8 1-1462038-5 IM05NS=IM RELAY 140 MW 9 V Buy Now IM 2 140 579 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 9 9 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .228 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Narrow -.03dB @ 100MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
9 1-1462038-6 IM06NS=IM RELAY 140 MW 12 V Buy Now IM 2 140 1029 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 12 12 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .228 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Narrow -.03dB @ 100MHz -37dB @ 100MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
10 1-1462038-7 IM07NS=IM RELAY 200 MW 24 V Buy Now IM 2 200 2880 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 24 24 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .228 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Narrow -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
11 1-1462038-9 IM41NS=IM RELAY 100 MW 3 V Buy Now IM 2 100 90 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 3 3 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .228 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Narrow -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
12 2-1462038-0 IM42NS=IM RELAY 100 MW_4.5V Buy Now IM 2 100 203 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 5 4.5 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Narrow -.03dB @ 100MHz -37dB @ 100MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
13 2-1462038-1 IM43NS=IM RELAY 100 MW 5 V Buy Now IM 2 100 250 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 5 5 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Narrow -.03dB @ 100MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
2 2-1462038-3 IM45NS=IM RELAY 100 MW 9 V Buy Now IM 2 100 810 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 9 9 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Narrow -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
3 2-1462038-4 IM46NS=IM RELAY 100 MW 12 V Buy Now IM 2 100 1440 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 12 12 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Narrow -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
4 5-1462039-8 IM02PNS=IM RELAY 140 MW 4.5V Buy Now IM 2 140 145 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 5 4.5 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .222 1000000 750 750 1500 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2000V Initial Surge Withstand Voltage Between Contacts & Coil Monostable Narrow -.03dB @ 100MHz -18.8dB @ 900MHz High Contact Stability 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
5 5-1462039-9 IM03PNS=IM RELAY 140 MW 5V Buy Now IM 2 140 178 85 185 5.8 .228 10 -40 – 85 .75 .026 5.7 .224 5 5 250 220 250 220 2 2 2 2 10 x 5.7 x 5.8 .393 x .236 x .222 1000000 750 750 1500 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay IM Relay Through Hole .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2000V Initial Surge Withstand Voltage Between Contacts & Coil Monostable Narrow -.03dB @ 100MHz -18.8dB @ 900MHz High Contact Stability 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VAC]
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Dimensions (L x W x H) (Approximate) [mm]
Dimensions (L x W x H) (Approximate) [in]
Insulation Initial Resistance [MO]
Insulation Initial Dielectric Between Adjacent Contacts [Vrms]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Termination Type
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Contact Special Features
Environmental Category of Protection
Insulation Special Features
Coil Type
Additional Features
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Performance Type
Voltage Standing Wave Ration (HF Parameter)
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Документация
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 1-1462038-1
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 1-1462038-2
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 1-1462038-3
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 1-1462038-5
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 1-1462038-6
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 1-1462038-7
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 1-1462038-9
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 2-1462038-0
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 2-1462038-1
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 2-1462038-3
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 2-1462038-4
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 5-1462039-8
Transportation, Storage, Handling, Assembly and Testing of Axicom Through Hole Terminal (THT) Relays - 5-1462039-9
Industrial Relays Quick Reference Guide - 1-1462038-1
Industrial Relays Quick Reference Guide - 1-1462038-2
Industrial Relays Quick Reference Guide - 1-1462038-3
Industrial Relays Quick Reference Guide - 1-1462038-5
Industrial Relays Quick Reference Guide - 1-1462038-6
Industrial Relays Quick Reference Guide - 1-1462038-7
Industrial Relays Quick Reference Guide - 1-1462038-9
Industrial Relays Quick Reference Guide - 2-1462038-0
Industrial Relays Quick Reference Guide - 2-1462038-1
Industrial Relays Quick Reference Guide - 2-1462038-3
Industrial Relays Quick Reference Guide - 2-1462038-4
Industrial Relays Quick Reference Guide - 5-1462039-8
Industrial Relays Quick Reference Guide - 5-1462039-9
IM-Relay Marking - 1-1462038-1
IM-Relay Marking - 1-1462038-2
IM-Relay Marking - 1-1462038-3
IM-Relay Marking - 1-1462038-5
IM-Relay Marking - 1-1462038-6
IM-Relay Marking - 1-1462038-7
IM-Relay Marking - 1-1462038-9
IM-Relay Marking - 2-1462038-0
IM-Relay Marking - 2-1462038-1
IM-Relay Marking - 2-1462038-3
IM-Relay Marking - 2-1462038-4
IM-Relay Marking - 5-1462039-8
IM-Relay Marking - 5-1462039-9
IM2-N-Relay - 1-1462038-1
IM2-N-Relay - 1-1462038-2
IM2-N-Relay - 1-1462038-3
IM2-N-Relay - 1-1462038-5
IM2-N-Relay - 1-1462038-6
IM2-N-Relay - 1-1462038-7
IM2-N-Relay - 1-1462038-9
IM2-N-Relay - 2-1462038-0
IM2-N-Relay - 2-1462038-1
IM2-N-Relay - 2-1462038-3
IM2-N-Relay - 2-1462038-4
IM2-N-Relay - 5-1462039-8
IM2-N-Relay - 5-1462039-9
3D PDF - 1-1462038-1
3D PDF - 1-1462038-2
3D PDF - 1-1462038-3
3D PDF - 1-1462038-5
3D PDF - 1-1462038-6
3D PDF - 1-1462038-7
3D PDF - 1-1462038-9
3D PDF - 2-1462038-0
3D PDF - 2-1462038-1
3D PDF - 2-1462038-3
3D PDF - 2-1462038-4
3D PDF - 5-1462039-8
3D PDF - 5-1462039-9
Definitions Relays - 1-1462038-1
Definitions Relays - 1-1462038-2
Definitions Relays - 1-1462038-3
Definitions Relays - 1-1462038-5
Definitions Relays - 1-1462038-6
Definitions Relays - 1-1462038-7
Definitions Relays - 1-1462038-9
Definitions Relays - 2-1462038-0
Definitions Relays - 2-1462038-1
Definitions Relays - 2-1462038-3
Definitions Relays - 2-1462038-4
Definitions Relays - 5-1462039-8
Definitions Relays - 5-1462039-9
MD_1-1462038-1_05252018229_dmtec - 1-1462038-1
MD_1-1462038-2_01012014824_dmtec - 1-1462038-2
MD_1-1462038-3_041120162353_dmtec - 1-1462038-3
MD_1-1462038-6_0329201810_dmtec - 1-1462038-6
MD_1-1462038-7_01172017844_dmtec - 1-1462038-7
Свържете се с доставчика