Paddle & Rocker Switches

Manufacturer TE Connectivity
Description FDSMSL010MPTR DETECTOR SWITCH 1POLE,SMD
Part Number 1968920-1
URL http://www.te.com/usa-en/product-1968920-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Alcoswitch DIP
Contact Current Rating [A] .00005 – .01
Voltage Rating [VDC] 3 – 5
Switch Type Detector
Mounting Type Printed Circuit Board
LED Without
Mounting Angle Vertical
Product Type Switch
Termination Type Printed Circuit
VDE Tested No
Indicator/Imprint Legend None
Lamp Without
Process Sealed No
Actuator Color Black
Actuator Style Long Rocker
Actuator Type Top
Operating Function On Off
Switch Contact Plating Material Silver
Body Color Black
Configuration (Pole-Throw) Single Pole - Single Throw
Избиране на продукт
Selector Part Number Description Buy Now Series Contact Current Rating [A] Voltage Rating [VDC] Switch Type Mounting Type LED Mounting Angle Product Type Termination Type VDE Tested Indicator/Imprint Legend Lamp Process Sealed Actuator Color Actuator Style Actuator Type Operating Function Switch Contact Plating Material Body Color Configuration (Pole-Throw)
1 1968920-1 FDSMSL010MPTR DETECTOR SWITCH 1POLE,SMD Buy Now Alcoswitch DIP .00005 – .01 3 – 5 Detector Printed Circuit Board Without Vertical Switch Printed Circuit No None Without No Black Long Rocker Top On Off Silver Black Single Pole - Single Throw
Part Number
Description
Buy Now
Series
Contact Current Rating [A]
Voltage Rating [VDC]
Switch Type
Mounting Type
LED
Mounting Angle
Product Type
Termination Type
VDE Tested
Indicator/Imprint Legend
Lamp
Process Sealed
Actuator Color
Actuator Style
Actuator Type
Operating Function
Switch Contact Plating Material
Body Color
Configuration (Pole-Throw)
Документация
Свържете се с доставчика