TE Connectivity

Signal Relays

Manufacturer TE Connectivity
URL http://www.te.com/usa-en/product-1-1462033-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Избиране на продукт
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [in] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VAC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Dimensions (L x W x H) (Approximate) [mm] Dimensions (L x W x H) (Approximate) [in] Insulation Initial Resistance [MO] Insulation Initial Dielectric Between Adjacent Contacts [Vrms] Insulation Initial Dielectric Between Open Contacts [Vrms] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Contact Switching Load (Min) Contact Material Contact Number of Poles Contact Special Features Environmental Category of Protection Coil Type Insertion Loss (HF Parameter) Performance Type Voltage Standing Wave Ration (HF Parameter) Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1462033-3 D3006=FP Relay 140 mW 3 V - 1-1462033-3 Buy Now FP2 1-1462033-3 2 140 64 85 85 5 .197 14 2.5 9 .354 3 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.03dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
12 1-1462033-4 D3009=FP RELAY 140 MW 5 V - 1-1462033-4 Buy Now FP2 1-1462033-4 2 140 178 85 85 5 .197 14 2.5 9 .354 5 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.03dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
13 1462033-5 D3002=FP Relay 140 mW 12 V - 1462033-5 Buy Now FP2 1462033-5 2 140 1028 85 85 5 .197 14 2.5 9 .354 12 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.03dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
14 1462033-9 D3004=FP RELAY 140 MW 4.5 V - 1462033-9 Buy Now FP2 1462033-9 2 140 145 85 85 5 .197 14 2.5 9 .354 5 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.03dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
15 2-1462033-1 D3010=FP Relay 140 mW 9 V - 2-1462033-1 Buy Now FP2 2-1462033-1 2 140 574 85 85 5 .197 14 .75 9 .354 9 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable ­.25dB @ 900MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
16 2-1462033-2 D3012=FP Relay 200 mW 24 V - 2-1462033-2 Buy Now FP2 2-1462033-2 2 200 2880 85 85 5 .197 14 .75 9 .354 24 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable ­.25dB @ 900MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
17 3-1462033-2 D3021=FP Relay 80 mW 3 V - 3-1462033-2 Buy Now FP2 3-1462033-2 2 80 113 85 85 5 .197 14 2.5 9 .354 3 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz High Sensitive 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
18 3-1462033-4 D3023=FP Relay 80 mW 5 V - 3-1462033-4 Buy Now FP2 3-1462033-4 2 80 253 85 85 5 .197 14 2.5 9 .354 5 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable ­.25dB @ 900MHz High Sensitive 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
19 3-1462033-6 D3025=FP Relay 80 mW 9 V - 3-1462033-6 Buy Now FP2 3-1462033-6 2 80 1013 85 85 5 .197 14 2.5 9 .354 9 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable ­.25dB @ 900MHz High Sensitive 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
2 3-1462033-7 D3026=FP Relay 80 mW 12 V - 3-1462033-7 Buy Now FP2 3-1462033-7 2 80 1800 85 85 5 .197 14 2.5 9 .354 12 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz High Sensitive 1.07 @ 100MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
3 3-1462033-8 D3027=FP Relay 140 mW 24 V - 3-1462033-8 Buy Now FP2 3-1462033-8 2 140 4114 85 85 5 .197 14 2.5 9 .354 24 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Monostable, DC PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable ­.25dB @ 900MHz High Sensitive 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
4 4-1462033-0 D3041=FP Relay 100 mW 3 V bis - 4-1462033-0 Buy Now FP2 4-1462033-0 2 100 90 85 85 5 .197 14 2.5 9 .354 3 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 1 Coil PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 1 Coil ­.25dB @ 900MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
5 4-1462033-2 D3043=FP Relay 100 mW 5 V bis - 4-1462033-2 Buy Now FP2 4-1462033-2 2 100 250 85 85 5 .197 14 2.5 9 .354 5 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 1 Coil PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 1 Coil -.02dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
6 4-1462033-5 D3046=FP Relay 100 mW 12 V bi - 4-1462033-5 Buy Now FP2 4-1462033-5 2 100 1440 85 85 5 .197 14 2.5 9 .354 12 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 1 Coil PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 1 Coil -.02dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
7 4-1462033-6 D3047=FP Relay 150 mW 24 V bi - 4-1462033-6 Buy Now FP2 4-1462033-6 2 150 3840 85 85 5 .197 14 2.5 9 .354 24 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 1 Coil PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 1 Coil -.02dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
8 4-1462033-7 D3061=FP Relay 200 mW 3 V bis - 4-1462033-7 Buy Now FP2 4-1462033-7 2 200 45 85 85 5 .197 14 2.5 9 .354 3 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 2 Coils PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 2 Coils -.02dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
9 4-1462033-9 D3063=FP RELAY 200 MW 5 V BIS - 4-1462033-9 Buy Now FP2 4-1462033-9 2 200 125 85 85 5 .197 14 2.5 9 .354 5 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 2 Coils PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 2 Coils -.02dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
10 5-1462033-4 D3066=FP Relay 200 mW 12 V bi - 480877 - 5-1462033-4 Buy Now FP2 480877 5-1462033-4 2 200 720 85 85 5 .197 14 2.5 9 .354 12 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 2 Coils PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Box & Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 2 Coils -.02dB @ 100MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
11 5-1462033-6 D3067=FP Relay 300 mW 24 V bi - 5-1462033-6 Buy Now FP2 5-1462033-6 2 300 1920 85 85 5 .197 14 2.5 9 .354 24 250 220 250 220 2 2 2 2 14 x 9 x 5 .551 x .354 x .196 1000000 1000 750 1000 2 Form C (CO) Bistable, 2 Coils PCB-THT PCB-THT DC 50 – 300 mW 0 – 2 A Gold Tube Relay FP2 Relay .1mA @ .0001V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Bistable, 2 Coils ­.25dB @ 900MHz Standard 1.45 @ 900MHz 500 – 1000 V 0 – 6 mm 12 – 14 mm 8 – 10 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [in]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VAC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Dimensions (L x W x H) (Approximate) [mm]
Dimensions (L x W x H) (Approximate) [in]
Insulation Initial Resistance [MO]
Insulation Initial Dielectric Between Adjacent Contacts [Vrms]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Contact Special Features
Environmental Category of Protection
Coil Type
Insertion Loss (HF Parameter)
Performance Type
Voltage Standing Wave Ration (HF Parameter)
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Документация
FP2 Relay Datasheet - 1-1462033-3
FP2 Relay Datasheet - 1-1462033-4
FP2 Relay Datasheet - 1462033-5
FP2 Relay Datasheet - 1462033-9
FP2 Relay Datasheet - 2-1462033-1
FP2 Relay Datasheet - 2-1462033-2
FP2 Relay Datasheet - 3-1462033-2
FP2 Relay Datasheet - 3-1462033-4
FP2 Relay Datasheet - 3-1462033-6
FP2 Relay Datasheet - 3-1462033-7
FP2 Relay Datasheet - 3-1462033-8
FP2 Relay Datasheet - 4-1462033-0
FP2 Relay Datasheet - 4-1462033-2
FP2 Relay Datasheet - 4-1462033-5
FP2 Relay Datasheet - 4-1462033-6
FP2 Relay Datasheet - 4-1462033-7
FP2 Relay Datasheet - 4-1462033-9
FP2 Relay Datasheet - 5-1462033-4
FP2 Relay Datasheet - 5-1462033-6
Industrial Relays Quick Reference Guide - 1-1462033-3
Industrial Relays Quick Reference Guide - 1-1462033-4
Industrial Relays Quick Reference Guide - 1462033-5
Industrial Relays Quick Reference Guide - 2-1462033-2
Industrial Relays Quick Reference Guide - 3-1462033-4
Industrial Relays Quick Reference Guide - 3-1462033-7
Industrial Relays Quick Reference Guide - 3-1462033-8
Industrial Relays Quick Reference Guide - 4-1462033-0
Industrial Relays Quick Reference Guide - 4-1462033-2
Industrial Relays Quick Reference Guide - 4-1462033-5
Industrial Relays Quick Reference Guide - 4-1462033-9
Industrial Relays Quick Reference Guide - 5-1462033-4
Industrial Relays Quick Reference Guide - 5-1462033-6
FP2 Marking - 1-1462033-3
FP2 Marking - 1-1462033-4
FP2 Marking - 1462033-5
FP2 Marking - 1462033-9
FP2 Marking - 2-1462033-1
FP2 Marking - 2-1462033-2
FP2 Marking - 3-1462033-2
FP2 Marking - 3-1462033-4
FP2 Marking - 3-1462033-6
FP2 Marking - 3-1462033-7
FP2 Marking - 3-1462033-8
FP2 Marking - 4-1462033-0
FP2 Marking - 4-1462033-2
FP2 Marking - 4-1462033-5
FP2 Marking - 4-1462033-6
FP2 Marking - 4-1462033-7
FP2 Marking - 4-1462033-9
FP2 Marking - 5-1462033-4
FP2 Marking - 5-1462033-6
FP2-Relay - 1-1462033-3
FP2-Relay - 1-1462033-4
FP2-Relay - 1462033-5
FP2-Relay - 1462033-9
FP2-Relay - 2-1462033-1
FP2-Relay - 2-1462033-2
FP2-Relay - 3-1462033-2
FP2-Relay - 3-1462033-4
FP2-Relay - 3-1462033-6
FP2-Relay - 3-1462033-7
FP2-Relay - 3-1462033-8
FP2-Relay - 4-1462033-0
FP2-Relay - 4-1462033-2
FP2-Relay - 4-1462033-5
FP2-Relay - 4-1462033-6
FP2-Relay - 4-1462033-7
FP2-Relay - 4-1462033-9
FP2-Relay - 5-1462033-4
FP2-Relay - 5-1462033-6
3D PDF - 1-1462033-3
3D PDF - 1-1462033-4
3D PDF - 1462033-5
3D PDF - 1462033-9
3D PDF - 2-1462033-1
3D PDF - 2-1462033-2
3D PDF - 3-1462033-2
3D PDF - 3-1462033-4
3D PDF - 3-1462033-6
3D PDF - 3-1462033-7
3D PDF - 3-1462033-8
3D PDF - 4-1462033-0
3D PDF - 4-1462033-2
3D PDF - 4-1462033-5
3D PDF - 4-1462033-6
3D PDF - 4-1462033-7
3D PDF - 4-1462033-9
3D PDF - 5-1462033-4
3D PDF - 5-1462033-6
Definitions Relays - 1-1462033-3
Definitions Relays - 1-1462033-4
Definitions Relays - 1462033-5
Definitions Relays - 1462033-9
Definitions Relays - 2-1462033-1
Definitions Relays - 2-1462033-2
Definitions Relays - 3-1462033-2
Definitions Relays - 3-1462033-4
Definitions Relays - 3-1462033-6
Definitions Relays - 3-1462033-7
Definitions Relays - 3-1462033-8
Definitions Relays - 4-1462033-0
Definitions Relays - 4-1462033-2
Definitions Relays - 4-1462033-5
Definitions Relays - 4-1462033-6
Definitions Relays - 4-1462033-7
Definitions Relays - 4-1462033-9
Definitions Relays - 5-1462033-4
Definitions Relays - 5-1462033-6
MD_1-1462033-4_03022012233 - 1-1462033-4
MD_1462033-5_050320131033_dmtec - 1462033-5
Свържете се с доставчика