Paddle & Rocker Switches

Manufacturer TE Connectivity
Description A205J61ZQ0004=DBL POLE,ROCKER - A205J61ZQ0004
Part Number 3-1571987-4
URL http://www.te.com/usa-en/product-3-1571987-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Gemini A
Also Known As (Marketing Alias) A205J61ZQ0004
Contact Current Rating [A] 5
Voltage Rating [VAC] 125
Voltage Rating [VDC] 28
Switch Type Rocker/Paddle Actuator
Mounting Type Panel
LED Without
Mounting Angle Vertical
Product Type Switch
Termination Type Wire Lugs
VDE Tested No
Indicator/Imprint Legend None
Lamp Without
Process Sealed No
Actuator Color Black
Actuator Style Paddle
Actuator Type Beveled Frame
Operating Function (On) Off (On)
Switch Contact Plating Material Silver
Body Color Black
Configuration (Pole-Throw) Double Pole - Double Throw
Избиране на продукт
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Voltage Rating [VAC] Voltage Rating [VDC] Switch Type Mounting Type LED Mounting Angle Product Type Termination Type VDE Tested Indicator/Imprint Legend Lamp Process Sealed Actuator Color Actuator Style Actuator Type Operating Function Switch Contact Plating Material Body Color Configuration (Pole-Throw)
1 3-1571987-4 A205J61ZQ0004=DBL POLE,ROCKER - A205J61ZQ0004 Buy Now Gemini A A205J61ZQ0004 5 125 28 Rocker/Paddle Actuator Panel Without Vertical Switch Wire Lugs No None Without No Black Paddle Beveled Frame (On) Off (On) Silver Black Double Pole - Double Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Voltage Rating [VAC]
Voltage Rating [VDC]
Switch Type
Mounting Type
LED
Mounting Angle
Product Type
Termination Type
VDE Tested
Indicator/Imprint Legend
Lamp
Process Sealed
Actuator Color
Actuator Style
Actuator Type
Operating Function
Switch Contact Plating Material
Body Color
Configuration (Pole-Throw)
Документация
Свържете се с доставчика