Paddle & Rocker Switches

Manufacturer TE Connectivity
Description A101J1AQ004=SGL POLE,ROCKER - A101J1AQ004
Part Number 1571986-8
URL http://www.te.com/usa-en/product-1571986-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Gemini A
Also Known As (Marketing Alias) A101J1AQ004
Contact Current Rating [A] 5
Voltage Rating [VAC] 125
Voltage Rating [VDC] 28
Panel Cutout Size [mm] 10.62 x 17.96
Panel Cutout Size [in] .418 x .707
Switch Type Rocker/Paddle Actuator
Mounting Type Printed Circuit Board
LED Without
Mounting Angle Right Angle
Product Type Switch
Termination Type Printed Circuit
VDE Tested No
Indicator/Imprint Legend None
Lamp Without
Process Sealed No
Actuator Color Black
Actuator Style Rocker
Actuator Type Small
Operating Function On On
Switch Contact Plating Material Silver
Body Color Black
Configuration (Pole-Throw) Single Pole - Double Throw
Избиране на продукт
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Voltage Rating [VAC] Voltage Rating [VDC] Panel Cutout Size [mm] Panel Cutout Size [in] Switch Type Mounting Type LED Mounting Angle Product Type Termination Type VDE Tested Indicator/Imprint Legend Lamp Process Sealed Actuator Color Actuator Style Actuator Type Operating Function Switch Contact Plating Material Body Color Configuration (Pole-Throw)
1 1571986-7 A101J1AB004=SGL POLE,ROCKER - A101J1AB004 Buy Now Gemini A A101J1AB004 20 20 Rocker/Paddle Actuator Printed Circuit Board Without Right Angle Switch Printed Circuit No None Without No Black Rocker Small On On Gold Black Single Pole - Double Throw
2 1571986-8 A101J1AQ004=SGL POLE,ROCKER - A101J1AQ004 Buy Now Gemini A A101J1AQ004 5 125 28 10.62 x 17.96 .418 x .707 Rocker/Paddle Actuator Printed Circuit Board Without Right Angle Switch Printed Circuit No None Without No Black Rocker Small On On Silver Black Single Pole - Double Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Voltage Rating [VAC]
Voltage Rating [VDC]
Panel Cutout Size [mm]
Panel Cutout Size [in]
Switch Type
Mounting Type
LED
Mounting Angle
Product Type
Termination Type
VDE Tested
Indicator/Imprint Legend
Lamp
Process Sealed
Actuator Color
Actuator Style
Actuator Type
Operating Function
Switch Contact Plating Material
Body Color
Configuration (Pole-Throw)
Документация
Свържете се с доставчика