SMC

Coalescing silencer

Manufacturer SMC
Description Coalescing silencer R 3.8
Part Number ASN2-03-S
Избиране на продукт
Selector Part Number Description Material Connecting (Inch) Model Flow (l/min)
1 ASN2-04-S Coalescing silencer R 1.2 Nickel-plated brass and porous PVA 1/2 ASN2 1430
2 ASN2-02-S Coalescing silencer R 1.4 Nickel-plated brass and porous PVA 1/4 ASN2 380
3 ASN2-01-S Coalescing silencer R 1.8 Nickel-plated brass and porous PVA 1/8 ASN2 210
4 ASN2-03-S Coalescing silencer R 3.8 Nickel-plated brass and porous PVA 3/8 ASN2 970
Part Number
Description
Material
Connecting (Inch)
Model
Flow (l/min)
Документация
Свържете се с доставчика
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.
Потребителите, които са изтеглили този продукт също са изтеглили
Страница